Environmental and Hermetic MIL-DTL-38999 Type Bulkhead Feed-Thrus

Environmental and Hermetic MIL-DTL-38999 Type Bulkhead Feed-Thrus

The widest range of MIL-DTL-38999 type bulkhead feed-thru connectors available in the industry

Product Applications
Bulkhead feed-thrus eliminate the need to permanently fix cable harnesses to panels — affording increased system flexibility, superior mechanical integrity, and greater serviceability. Glenair hermetic and environmental bulkhead feed-thru connectors are available in MIL-DTL-38999 Series I, II and III configurations. Hermetic Versions are ideally suited for high-pressure/low-leakage applications in air, sea and space environments, meeting a leak rate of 1 X 10-7 cm3 per second. Environmental versions offer IP67 level sealing.

Product Selection Guide
231-103-H7

231-103-H7

Jam Nut Mount Hermetic Bulkhead Feed-Thru MIL-DTL-38999 Series I Type
231-104-00

231-104-00

Wall Mount Environmental Bulkhead Feed-Thru MIL-DTL-38999 Series I Type
231-104-07

231-104-07

Jam Nut Mount Environmental Bulkhead Feed-Thru MIL-DTL-38999 Series I Type
231-104-09

231-104-09

Jam Nut Mount Environmental Plug/Receptacle Bulkhead Feed-Thru MIL-DTL-38999 Series I Type
947-101

947-101

Flange Mount Pressure Vessel Penetrator MIL-DTL-38999 Series I Type
232-103-H7

232-103-H7

Jam Nut Mount Hermetic Bulkhead Feed-Thru MIL-DTL-38999 Series II Type
232-104-00

232-104-00

Wall Mount Environmental Bulkhead Feed-Thru MIL-DTL-38999 Series II Type
233-103-H7

233-103-H7

Jam Nut Mount Hermetic Bulkhead Feed-Thru MIL-DTL-38999 Series III Type
233-104-00

233-104-00

Wall Mount Environmental Bulkhead Feed-Thru MIL-DTL-38999 Series III Type
233-104-07

233-104-07

Jam Nut Mount Environmental Bulkhead Feed-Thru MIL-DTL-38999 Series III Type
233-103-H9

233-103-H9

Jam Nut Mount Hermetic Plug/Receptacle Bulkhead Feed-Thru MIL-DTL-38999 Series III Type
947-112

947-112

Jam Nut Mount Pressure Vessel Penetrator MIL-DTL-38999 Series III Type
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved