MIL-C-26482 Type Connectors

m26482

Glenair MIL-C-26482 Series I and II Type Hermetic Connectors are fully compliant and intermateable with qualified MIL-C-26482 Connectors. Equipped with glass hermetic seal, these connectors are ideally suited for vacuum chambers and other military and commercial applications that require helium leak test rates of 1X10-7 cc/sec. PCB and solder cup contacts allow for easy integration and termination to I/O cabling and electronic sub-systems. A wide range of available mountings – including both narrow and wide flange mounts – provide complete flexibility in interconnect system design.

Please note Glenair also manufactures a complete line of environmental class M26482 type connectors, called the Series IPT-SE. Please click here to view order information and product drawings for these products.

Miniaturized Circular Connectors
230-015

230-015

Hermetic Receptacle, Jam Nut Mount MIL-C-26482 Series I, MS3114 Type
230-016

230-016

Hermetic Receptacle, Narrow Flange Mount MIL-C-26482 Series II, MS3440 Type
230-017

230-017

Hermetic Receptacle, Wide Flange Mount MIL-C-26482 Series II, MS3442 Type
230-018

230-018

Hermetic Receptacle, Solder Flange Mount MIL-C-26482 Series II, MS3443 Type
230-019

230-019

Hermetic Receptacle, Single Hole Jam-Nut Mount MIL-C-26482 Series II, MS3449 Type
230-020

230-020

Hermetic Receptacle, Solder Mount, Crimp Contact MIL-C-26482 Series II, MS3473 Type
230-021

230-021

Hermetic Receptacle, Panel Mount, Crimp Contact MIL-C-26482 Series II, MS3477 Type
230-022

230-022

Hermetic Receptacle, Jam-Nut Mount, Crimp Contact MIL-C-26482 Series II, MS3479 Type
947-008

947-008

Connector Receptacle, Panel Mount MIL-C-26482 Type
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved