Series 80 "Mighty Mouse" Backshells, Boots and Clamps

< Return to Series 80 "Mighty Mouse" Connectors Catalog
Heat Shrink Boots (809-060)
Heat Shrink Boots Use heat-shrink boots for strain relief and environmental protection. These adhesive-lined boots fit all Series 80 connectors. Choose standard mil spec grade material, or choose low smoke, zero halogen material where toxicity is a concern. Available in straight or 90° versions.
Strain Relief Clamps (620-064 and 620-065)
Strain Relief Clamps These low profile clamps provide strain relief for wire bundles. Available in aluminum or stainless steel, these clamps are specially designed to minimize size and weight.
Thread-on EMI Adapters for BAND-IT® Shield Termination, Rotatable Coupling (440-135)
Thread-on EMI Adapters for BAND-IT® Shield Termination Available with spin coupling or direct coupling, these adapters can be ordered in various diameters and lengths. Add a 809-060 heat-shrink boot for strain relief and sealing. Right angle and 45° versions are available.
Thread-on EMI Adapters for BAND-IT® Shield Termination, Direct Coupling (440-134)
Thread-on EMI Adapters for BAND-IT® Shield Termination Available with spin coupling or direct coupling, these adapters can be ordered in various diameters and lengths. Add a 809-060 heat-shrink boot for strain relief and sealing. Right angle and 45° versions are available.
Backshell for Shorting or Switching Applications (340-026)
Backshell for Shorting or Switching Applications These direct coupled "shorting caps" are used to enclose jumper wires, resistors, or bussed wires. Normally installed on plug connectors, these closed backshells are available with a variety of lanyards for attachment to panels.
Environmental Backshells (370-037 and 370-038)
Environmental Backshells These backshells are reduced in size compared to standard Glenair backshells. Choose saddle clamp or compression nut for strain relief.
EMI Backshells (380-135 and 380-137)
EMI Backshells These backshells are reduced in size compared to standard Glenair backshells. Choose saddle clamp or compression nut for strain relief.
Environmental EMI Backshells (390-076 and 390-077)
Environmental EMI Backshells These backshells are reduced in size compared to standard Glenair backshells. Choose saddle clamp or compression nut for strain relief.


Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.