MIL-DTL-26482 Series I and II Type Hermetic Connectors

< Return to Mil-QPL and Commercial Hermetic Connectors

MIL-DTL-26482 Series I and II Type Hermetic Connectors The Glenair MIL-DTL-26482 Series I and II Bayonet-Lock Connector is ideally suited for vacuum chambers and other military and commercial applications that utilize this general purpose medium density cylindrical connector and that require helium leak test rates of less than 1x10-7 cc/second. The bayonet mechanism provides fast and easy coupling, especially when the connector is situated in an awkward or hard to reach location.

A wide range of available mounting styles— including both narrow and wide flange mounts— provide complete flexibility in interconnect system design. PCB and solder cup contacts allow easy integration and termination to I/O cabling and electronic sub-systems.

Glenair MIL-DTL-26482 Type hermetics are interchangeable and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-DTL-26482 and/or qualified to VG 95328, including ITT Cannon KPT.
General Information
Insert Arrangements
Alternate Key Positions

230-014
230_014 Bayonet Coupling Solder Mount Receptacle MS3113 Type

230-015
230_015 Bayonet Coupling Jam Nut Receptacle MS3114 Type

947-303
947_303 Narrow Flange Mount Bulkhead Feed-Thru MS3440 Type

230-035
230_035 Bayonet Coupling Narrow Flange Mount Receptacle MS3112 Type

237-127
237_127 Solder Flange Mount Receptacle with Crimp Removable Socket Contacts

230-016
230_016 Bayonet Coupling Narrow Flange Mount Receptacle MS3440 Type

230-017
230_017 Bayonet Coupling Wide Flange Mount Receptacle MS3442 Type

230-018
230_018 Bayonet Coupling Solder Flange Mount Receptacle MS3443 Type

230-019
230_019 Quick Release Bayonet Receptacle, Single Hole Jam Nut MS3443 Type

230-020
230_020 Bayonet Coupling Solder Mount Receptacle with Solderless Contacts MS3473 Type

230-021
230_021 Bayonet Coupling Box Mount Receptacle with Solderless Contacts MS3477 Type

230-022
230_022 Bayonet Coupling Jam Nut Mount Receptacle with Solderless Contacts MS3479 Type

230-034
230_034 Bayonet Coupling Jam Nut Receptacle MS3449 Type

257-135
257_135 Bayonet Coupling Jam Nut Mount Pin/Pin Bulkhead Feed-Thru Receptacle

947-292
947_292 Bayonet Coupling Jam Nut Mount Bulkhead Feed-Thru Receptacle

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.