Series 80 Mighty Mouse Hermetic Connectors

Section C

Mighty Mouse

The Series 80 Connector was originally developed as a smaller and lighter alternative to D38999 connectors for aerospace applications such as Attack Helicopters and Unmanned Aerial Vehicles. Today, the Series 80 Mighty Mouse serves in dozens of safety-critical defense, medical, industrial and geo-physical applications.

The Series 80 Mighty Mouse Connector is supplied in six mating styles, including a triple-start threaded version, a push-pull quick-disconnect version and rugged bayonet-lock. All the connectors in the Series 80 family are available in hermetic versions with PC tail or solder cup terminations. Made of stainless steel with a glass seal, Mighty Mouse hermetics are available with solder cup or PC tail contacts and are 100% tested to meet 1 X 10-7 cc/ second helium leakage and an open face pressure rating of 1000 PSI.

Product Selection Guide
800-013-02 and 800-013-03

800-013-02 and 800-013-03

Square Flange Mount Connectors
800-013-07

800-013-07

Jam Nut Mount Connector
801-012-02

801-012-02

Square Flange Mount Connector
801-012-03

801-012-03

Solder Mount Connector
801-012-07

801-012-07

Jam Nut Mount Connector
802-013-00

802-013-00

Front Mount Jam Nut Receptacle
802-013-02

802-013-02

Square Flange Mount Receptacle
802-013-03

802-013-03

Weld Mount Receptacle
802-013-07

802-013-07

Rear Mount Jam Nut Receptacle
803-006-02 and 803-006-07

803-006-02 and 803-006-07

1/4 Turn Bayonet and Jam Nut Mount Connectors
804-006-00

804-006-00

Front Panel Jam Nut Mount Receptacle
804-006-07

804-006-07

Rear Panel Jam Nut Mount Receptacle
805-006-02 and 805-006-07

805-006-02 and 805-006-07

Jam Nut and Square Flange Mount Connectors
805-006-03 Connector Dimensions

805-006-03 Connector Dimensions

Series 805 Mighty Mouse Triple-Start
Solder Mount Hermetic Receptacles
805-006-07 Connector Dimensions

805-006-07 Connector Dimensions

Series 805 Mighty Mouse Triple-Start
Jam Nut Mount Hermetic Receptacles
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved