Section G
The Series 80 Connector was originally developed as a smaller and lighter alternative to D38999 connectors for aerospace applications such as Attack Helicopters and Unmanned Aerial Vehicles. Today, the Series 80 Mighty Mouse serves in dozens of safety-critical defense, medical, industrial and geo-physical applications.
The Series 80 Mighty Mouse Connector is supplied in six mating styles, including a triple-start threaded version, a push-pull quick-disconnect version and rugged bayonet-lock. All the connectors in the Series 80 family are available in hermetic versions with PC tail or solder cup terminations. Made of stainless steel with a glass seal, Mighty Mouse hermetics are available with solder cup or PC tail contacts and are 100% tested to meet 1 X 10-7 cc/ second helium leakage and an open face pressure rating of 1000 PSI.
Product Selection Guide![]() |
220-00 and 220-10Front Mounted Jam-Nut Bulkhead Connector Receptacle |
![]() |
220-01 and 220-11In-Line Connector Receptacle Assembly |
![]() |
220-02 and 220-12Square Flange Mount Connector Receptacle Assembly |
![]() |
220-03 and 220-13Solder Mount Bulkhead Connector Receptacle Assembly |
![]() |
220-04 and 220-14Rear Mounted Jam Nut Wall Mount Connector Receptacle Assembly |
![]() |
220-07 and 220-17Rear Mounted Jam Nut Box Mount Receptacle Assembly |