Hermetic Connectors

Complete in-house hermetic capabilities makes Glenair your best value hermetic connector supplier. In addition to the standard catalog products shown below, we can offer lighting fast turnaround on custom hermetic connectors for both military standard and commercial applications.

Glenair is now MIL-qualified on the entire series of MIL-DTL-38999 series I, II, III and IV hermetic connectors. We now support more shell sizes and insert arrangements than any other supplier. Please consult factory for MIL-DTL-38999 series IV order information.


m24308_hermetic NEW! M24308 Hermetic Data Sheet
D Subminiature Solder Mount Hermetic Connectors

MIL-DTL-38999 Hermetic Connectors
The MIL-DTL-38999 Hermetic Connector is an ideal choice for high-pressure/lowleakage applications in air, sea and space environments. Glenair is on the Qualified Product List (QPL) for all families of MIL-DTL-38999 Series I, II, III and IV Hermetic Connectors. We offer the entire range of wall mount, jam-nut mount, solder mount and box mount receptacles in all the standard shell sizes and insert arrangements. And because Glenair maintains complete in-house capabilities to machine and fire hermetic interconnects, we can offer you outstanding price and delivery on the entire product line.

Series 80 "Mighty Mouse" Compression Glass Hermetic Receptacles
Glenair's compression glass hermetic receptacles are also available with a square flange, solder mount and a jam nut. The receptacles feature .076" contact spacing, alloy 52 contacts, stainless steel shell, vitreous glass insulation and up to 85 contacts.

Series 22 Geo-Marine® High Density Environmental and Hermetic Connectors
Glenair's Series 22 Geo-Marine® Connectors offer high-density insert arrangements for a variety of oceanographic, geophysical and other severe environmental applications. The mated stainless steel plug and receptacle have a hydrostatic pressure sealing capability of up to 5000 psi (345 bar) and are available in either glass-seal hermetic or rigid dielectric environmental insulators. Other key features of the Series 22 Geo-Marine connectors include. Single-start, stub-Acme thread for quick-coupling of plug and receptacle reduces thread fouling and binding due to dirt, grit and other foreign matter. Castellated and knurled plug coupling ring provides easy mating and unmating, even with arctic gloves. Plug shell leading edge configuaration assures key-keyway alignment and engagement prior to mating of the plug coupling ring threads.

Series 22 Geo-Marine® Bulkhead Feed-Through Environmental and Hermetic Connectors
Series 22 Bulkhead Feed-Through Connectors are double ended receptacles with feed-through pin-pin, socket-socket, or pin-socket contacts which accomodate corresponding mating 220-06/220-16 plugs on each end. The pin contact side can be supplied in either Class E (environmental) or Class H (hermetic) to meet specific application requirements. The basic construction of these feed-through connectors is the same as the standard Series 22 receptacles.
Series 22 Bulkhead Feed-Through Connectors can be designed and produced to meet individual installation requirements, such as mounting style, bulkhead thickness and sealing provisions. Contact Glenair for further details to meet specific application needs.

MIL-C-26482 Type Connectors
Glenair MIL-C-26482 Type Connectors are fully compliant and intermateable with qualified MIL-C-26482 Connectors. Equipped with EMI/RFI grounding and environmental sealing, these connectors are ideally suited for general purpose military and commercial applications. Rear-release crimp contacts allow for easy termination and repair.

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.