Glenair's line of 5015 Type Harsh Environment Connectors are designed to provide outstanding corrosion resistance and rugged performance. These stainless steel and composite thermoplastic plugs and receptacles are ideally suited for severe environments such as geophysical exploration, mining and other settings where resistance to extreme temperatures, salt spray and caustic chemicals is a critical requirement.Fully compliant with the MIL-DTL-5015 specification, the connectors offer additional design features and materials advantages which make them exceptional values for many interconnect applications. Composite versions are manufactured from a 40% glass filled Ryton engineering plastic. Ryton is a high temperature, injection molded material with good mechanical properties and excellent chemical resistance at elevated temperatures, up to 500°F. The material provides outstanding resistance to a broad spectrum of aggressive chemicals and has very stable dielectric and insulating properties. Stainless steel versions offer additional strength, especially in surface hardness, shock and thread wear resistance under repetitive matings and unmatings. The connectors are designed for rugged field use, and feature large profile knurlings for ease of handling, and anti-decoupling springs for maintenance-free performance. A complete range of pin sizes and insert arrangements are available. |
| Product Selection Guide | |
![]() | 190-015, 190-016 and 190-019 190-015 Composite Plug, 190-016 Composite Jam Nut Receptacle & 190-019 Composite Box Mount Receptacle |
![]() | 257-003, 257-005, 257-007 and 257-012 Insert Arrangements & Misc. Information |
![]() | 257-003 Receptacle 257-003 Connector Receptacle Assembly Stainless Steel Harsh Environment |
![]() | 257-003 Plug 257-003 Connector Plug Assembly Stainless Steel Harsh Environment |
![]() | 257-005 Receptacle 257-005 Connector Receptacle Assembly Stainless Steel Harsh Environment With Printed Circuit Contacts |
![]() | 257-007 Receptacle 257-007 Connector Receptacle Assembly Stainless Steel Harsh Environment |
![]() | 257-007 Plug 257-007 Connector Plug Assembly Stainless Steel Harsh Environment |
![]() | 257-012 Receptacle 257-012 Connector Receptacle Assembly Stainless Steel Harsh Environment |
![]() | 257-163 and 257-164 257-163 Flange Mount and 257-164 Weld Mount Connector Receptacle Assemblies Stainless Steel |
![]() | 257-165 257-165 Stainless Steel Plug Assembly and 257-166 Stainless Steel Receptacle Assembly |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |