Glenair's Series 22 Geo-Marine® Connectors offer high-density insert arrangements for a variety of oceanographic, geophysical and other severe environmental applications. The mated stainless steel plug and receptacle have a hydrostatic pressure sealing capability of up to 5000 psi (345 bar) and are available in either glass-seal hermetic or rigid dielectric environmental insulators. Other key features of the Series 22 Geo-Marine connectors include.
All Series 22 connectors can be supplied complete with molded cable terminations or open wire bundles to meet specific application requirements. Custom Over Molded Cable Assemblies, built in our tightly controlled, 100% inspection and test faciliites, are a turnkey solution to the complex requirements of harsh environment interconnect systems. ![]() Product Features Reference Data and Specifications Insert Arrangements |
| Product Selection Guide | |
![]() | 220-06 and 220-16 220-06 and 220-16 Cable Connector Plug Assembly |
![]() | 220-00 and 220-10 220-00 and 220-10 Bulkhead Connector Receptacle Assemblies Front Mounted Jam-Nut |
![]() | 220-01 and 220-11 220-01 and 220-11 Connector Receptacle Assembly In-Line |
![]() | 220-02 and 220-12 220-02 and 220-12 Connector Receptacle Assembly Square Flange Mount |
![]() | 220-03 and 220-13 220-03 and 220-13 Bulkhead Connector Receptacle Assemblies Solder Mount |
![]() | 220-04 and 220-14 220-04 and 220-14 Connector Receptacle Assemblies Rear Mounted Jam Nut Wall Mount |
![]() | 220-07 and 220-17 220-07 and 220-17 Receptacle Assemblies Rear Mounted Jam Nut Box Mount |
![]() | 220-09 and 220-19 220-09 and 220-19 Plug Connector Assemblies Flange Mount |