|
Geo-Marine® Feed-Thru Connectors
are Designed for High-Presssure Applications Environmental and pressure sealed hermetic feedthroughs are ideal for all geo-physical applications Series 22 Bulkhead Feed-Through Connectors are double ended receptacles with feed-through pin-pin, socket-socket, or pin-socket contacts which accomodate corresponding mating 220-06/220-16 plugs on each end. The pin contact side can be supplied in either Class E (environmental) or Class H (hermetic) to meet specific application requirements. The basic construction of these feed-through connectors is the same as the standard Series 22 receptacles. Series 22 Bulkhead Feed-Through Connectors can be designed and produced to meet individual installation requirements, such as mounting style, bulkhead thickness and sealing provisions. Contact Glenair for further details to meet specific application needs. Prior to use, lubricate O-rings with high grade silicone lubricant (Moly-kote M55 or equivalent). ![]() |
| Product Selection Guide | |
![]() | 227-039 and 227-040 227-039 and 227-040 Bulkhead Feed-Through Connector Assemblies |