Series 22 Geo-Marine® Connectors

Glenair's Series 22 Geo-Marine® Connectors offer high-density insert arrangements for a variety of oceanographic, geophysical and other severe environmental applications. The mated stainless steel plug and receptacle have a hydrostatic pressure sealing capability of up to 5000 psi (345 bar) and are available in either glass-seal hermetic or rigid dielectric environmental insulators. Other key features of the Series 22 Geo-Marine connectors include.

  • Single-start, stub-Acme thread for quick-coupling of plug and receptacle reduces thread fouling and binding due to dirt, grit and other foreign matter.
  • Castellated and knurled plug coupling ring provides easy mating and unmating, even with arctic gloves.
  • Plug shell leading edge configuaration assures key-keyway alignment and engagement prior to mating of the plug coupling ring threads.

The full-spectrum product line also includes Bulkhead Feedthrough Connectors, Connector Savers and a choice of separate rear Connector Accessories to satisfy various cable or wire bundle termination requirements. Protective sealing covers are available for both plug and receptacle connectors and provide 500 psi hydrostatic sealing when installed per recommended torque values.

Geo-Marine® bulkhead overview

All Series 22 connectors can be supplied complete with molded cable terminations or open wire bundles to meet specific application requirements. Custom Over Molded Cable Assemblies, built in our tightly controlled, 100% inspection and test faciliites, are a turnkey solution to the complex requirements of harsh environment interconnect systems.

Product Selection Guide
220-06 and 220-16

220-06 and 220-16

220-06 and 220-16 Cable Connector Plug Assembly
220-00 and 220-10

220-00 and 220-10

220-00 and 220-10 Bulkhead Connector Receptacle Assemblies Front Mounted Jam-Nut
220-01 and 220-11

220-01 and 220-11

220-01 and 220-11 Connector Receptacle Assembly In-Line
220-02 and 220-12

220-02 and 220-12

220-02 and 220-12 Connector Receptacle Assembly Square Flange Mount
220-03 and 220-13

220-03 and 220-13

220-03 and 220-13 Bulkhead Connector Receptacle Assemblies Solder Mount
220-04 and 220-14

220-04 and 220-14

220-04 and 220-14 Connector Receptacle Assemblies Rear Mounted Jam Nut Wall Mount
220-07 and 220-17

220-07 and 220-17

220-07 and 220-17 Receptacle Assemblies Rear Mounted Jam Nut Box Mount
220-09 and 220-19

220-09 and 220-19

220-09 and 220-19 Plug Connector Assemblies Flange Mount
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved