Geo-Marine® Connector Accessories

Front and Back-End Protection for Series 22 Connectors
Cable sealing backshells, strain-reliefs and protective covers extend the life of expensive interconnect systems

Product Features:

  • Passivated Stainless Steel
  • Molding Adapters, Strain-Reliefs and Protective Covers for all Series 22 Connectors
  • Straight and 90° Configuartions
  • Environmentally Sealed Versions

Glenair statinless steel connector accessories are ideally suited for use in harsh environments where resistance to high temperatures, outgassing, corrosive fluids, fire, shock and vibration is required. Corrosive resistant stainless steel connector accessories (QQ-S-763 AISI 300 Series) are passivated to QQ-P-35. Several styles, including molding adapters and cable strain-reliefs are available as standard catalog offerings. Glenair is also able to offer other backshell types for EMI/RFI applications. Please consult factory for EMI/RFI and combined EMI/RFI/Environmental designs.

Product Selection Guide
290-011 and 290-012

290-011 and 290-012

290-011 and 290-012 Stainless Steel Molding Adapters
290-003 and 290-004

290-003 and 290-004

290-003 and 290-004 Strain Relief Backshells
290-009, 290-010 and 290-016

290-009, 290-010 and 290-016

290-009, 290-010 and 290-016 Protective Covers for Standard 257 Series Connectors
667-009 Plug and 667-010 Receptacle

667-009 Plug and 667-010 Receptacle

667-009 Plug and 667-010 Receptacle Protective Covers - Composite For Glenair 257-007 Connectors
667-011 and 667-012

667-011 and 667-012

667-011 and 667-012 Protective Covers For Glenair 257-003 and MIL-DTL-5015 Connectors
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved