The Industry's Best Short Lead-Time Source for Planar Array Type EMI/EMP Filter Connectors
Military Standard Type Series
Glenair's family of circular military standard type EMI/EMP filter connectors (MIL-DTL-38999 Series II, III and IV type; MIL-C-26482 type and MIL-DTL-83723 type) is designed to meet stringent aerospace performance requirements. Each connector series is offered with standard low-pass Pi or C filter arrays, or with cusomized filters to meet specific frequency and capacitance requirements. Thermally conductive epoxy protects the filter package from mechanical and heat stress and also provides a waterproof seal. All filtered receptacles are intermateable with standard plugs and connector savers, and each respective family of connectors is supplied with a range of shell styles in both environmental and hermetic configurations.
- Parts on this page:
- MIL-DTL-38999 Series I Type
- MIL-DTL-38999 Series II Type
- MIL-DTL-38999 Series III Type
- MIL-DTL-38999 Series IV Type
- MIL-C-26482 Series II Type
- MIL-DTL-83723 Series III Type
MIL-DTL-38999 Series I Type
Scoop-Proof Filter Connector with Bayonet Coupling
![]() |
240-381WWall Mount Receptacle |
![]() |
240-381RWall Mount Receptacle with Crimp Removable Contacts |
![]() |
240-381JJam Nut Receptacle |
![]() |
240-381AConnector Adapter |
MIL-DTL-38999 Series II Type
Low-Profile Filter Connector with Bayonet Coupling
![]() |
240-382WWall Mount Receptacle |
![]() |
240-382JJam Nut Receptacle |
![]() |
240-382AConnector Adapter |
MIL-DTL-38999 Series III Type
Filter Connector with Threaded Coupling
![]() |
240-383PPlug Receptacle |
![]() |
240-383WWall Mount Receptacle |
![]() |
240-383JJam Nut Receptacle |
![]() |
240-383SJam Nut Receptacle with Crimp Removable Contacts |
![]() |
240-383DDual Flange Wall Mount Receptacle with P.C. Tails |
![]() |
240-383EDual Flange Jam Nut Receptacle |
![]() |
240-383RWall Mount Receptacle with Crimp Removable Contacts |
![]() |
240-383AConnector Adapter |
MIL-DTL-38999 Series IV Type
Filter Connector with Breech-Lock Coupling
![]() |
240-384JJam Nut Receptacle |
![]() |
240-384WWall Mount Receptacle |
MIL-C-26482 Series II Type
Filter Connector with Bayonet Coupling
![]() |
240-264WWall Mount Receptacle |
![]() |
240-264JJam Nut Receptacle |
![]() |
240-264AConnector Adapter |
MIL-DTL-83723 Series III Type
Filter Connector with Threaded Coupling
![]() |
240-837WWall Mount Receptacle |
![]() |
240-837AConnector Adapter |