Series 80 "Mighty Mouse" EMI/EMP Filter Connectors
EMI/EMP Filter Connectors
Ultra Small and Lightweight EMI/EMP Filter Connectors
Glenair Series 80 "Mighty Mouse"
Glenair's filtered Series 80 "Mighty Mouse" connector family provide significant size and weight savings compared to larger "MS" connectors. The high density #23 contacts provide almost double the density of D38999. Designed to meet stringent aerospace performance requirements, these connectors are offered with standard low pass Pi or C filter arrays, or with customized filters to meet your specific needs. Thermally conductive epoxy protects the filter package from mechanical and heat stress and also provides a waterproof seal. These filtered receptacles mate to Series 801 stub ACME threaded, Series 803 Bayonet and Series 804 Push-Pull plugs and are available in jam nut or square flange versions.
EMI/EMP Filter Connectors
Series 801 "Mighty Mouse" Heavy Duty Double-Start Coupling
 |
Banding Platform Versions with Solder Cup Contacts |
 |
Printed Circuit Board Versions with PCB or Solder Cup Contacts |
Series 804 "Mighty Mouse" Receptacle Connector with Quick Disconnect
 |
Push-Pull Quick Disconnect Printed Circuit Board Versions with PCB or Solder Cup Contacts |
Series 805 "Mighty Mouse" Triple-Start ACME Coupling Threads
 |
Triple-Start ACME Coupling Threads Jam Nut Receptacle Versions |
 |
Triple-Start ACME Coupling Threads Square Flange Receptacle Versions |
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email:
sales@glenair.comCopyright © 2001-2012 Glenair, Inc. All Rights Reserved