Series ITS MIL-DTL-5015 Type Filter Connectors

< Return to EMI/EMP Filter Connectors Product Selection Guide

Series ITS MIL-DTL-5015 Type Filter Connectors Filtered Solutions for Popular MIL-DTL-5015 Type Industrial, Rail, and Military Bayonet Connectors

The Glenair Series ITS Reverse Bayonet Power and Signal Connector is ideally suited for all rugged application connections. The reverse bayonet coupling provides faster coupling, especially when the connector is situated in an awkward or hard to reach location. The connector’s high resistance to vibration and shock provides reliable mating in even the most rigorous application environments.

Product Features

240-ITS-J
240_ITS_J Jam Nut Mount Filtered Receptacle Connector (5015 Type) with Reverse Bayonet Coupling

240-ITS-W
240_ITS_W Wall Mount Filtered Receptacle Connector (5015 Type) with Reverse Bayonet Coupling

240-515-J
240_515_J Jam Nut Mount Filtered Receptacle Connector (5015 Type)

240-515-W
240_515_W Wall Mount Filtered Receptacle Connector (5015, MS3452 Type)

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.