Designing interconnect systems which deliver clean data streams, undistorted by electromagnetic interference or pulses (EMI/EMP) is an enormous challenge. Electromagnetic Compatibility (EMC) requirements have been established to insure that the performance of an individual electronic device is not degraded due to its proximity to high-frequency electromagnetic interference, and also to prevent the device itself from becoming a potential source of EMI. Sensitive electronic devices also need to be protected from voltage spikes generated during transient states or static discharges in the overall system.
- Practical Solutions for Electromagnetic Compatibility
- Filter Connectors Application Checklist
- EMC Materials and Technologies
- EMI/EMP Filter Connector Overview
- Multilayer Ceramic Planar Capacitor Arrays
- EMI Filters and Transient Voltage Suppression Packaging
- Transient Voltage Suppression Diode Selection Guide
- Insertion Loss and Capacitance Values
- Insertion Loss Evaluation and Connector Customization
- Space Grade Applications, Soldering and Lightning Strike
- Glossary
- RoHS Compliance and Preference for Domestic Specialty Metals Statement
- Diode Burn-In Services
- Part Number Index
- EMI/EMP Filter Connectors Slideshow
Military Standard Type Circular Filter Connectors
Glenair's family of circular military standard type EMI/EMP filter connectors is designed to meet stringent aerospace performance requirements. All filtered receptacles are intermateable with standard plugs and connector savers, and each respective family of connectors is supplied with a range of shell styles in both environmental and hermetic configurations.
Series 80 "Mighty Mouse" Filter Connectors
Glenair's filtered Series 80 "Mighty Mouse" connector family provide significant size and weight savings compared to larger "MS" connectors. The high density #23 contacts provide almost double the density of D38999. These filtered receptacles mate to Series 801 stub ACME threaded, Series 803 Bayonet and Series 804 Push-Pull plugs and are available in jam nut or square flange versions.
MIL-DTL-83513 Type Micro-D Subminiature Filter Connectors
The World's Only Short Lead-Time Source for Filtered Micro-D Subminiature Connectors
MIL-DTL-24308 Type D-Subminiature Filter Connectors
Glenair's Filtered D-Subs provide EMI solutions in a miniaturized MIL-DTL-24308 type connector. These connectors feature ceramic capacitor planar arrays and ferrite inductors. Solder cup contacts accept 22 gage wire.
Series ITS MIL-DTL-5015 Type Filter Connectors
The Glenair Series ITS Reverse Bayonet Power and Signal Connector is ideally suited for all rugged application connections. The reverse bayonet coupling provides faster coupling, especially when the connector is situated in an awkward or hard to reach location. The connector's high resistance to vibration and shock provides reliable mating in even the most rigorous application environments.
Special Purpose and Custom Filter Connectors
Glenair's line of innovative, specialty connectors has grown, year after year, to become one of the most diverse in the industry. Now, Glenair is pleased to offer complete custom capabilities in EMI/EMP filter connector design and production.
EMI/RFI Connector Accessories
Backshells, Tubular Braid, Shorting Plugs and other EMI Noise Suppression Devices. Because the art of EMI management usually calls for more technology than just a filtered connector.