Because the Art of EMI Management Usually Calls for More Technology Than Just a Filtered Connector
Backshells: A Part of Every Well-Designed EMI Management Solution
Effective shielding of avionic devices must anticipate both "radiated susceptibility" (the degree to which outside interference affects the reliable functioning of equipment) and "radiated emissions" (the extent to which the device itself creates electromagnetic waves which can affect its function). In both cases, the techniques for managing the interference include reflecting the signals outright, reducing entry points in equipment and cable shields, absorbing the interference in permeable material and dissipating it as heat, or conducting the EMI along the skin of the device/cable and taking it to ground.
In practical terms, EMI management is accomplished by plating the skins of cases and cable shields, building up the density (thickness) of shield material, or eliminating line-of-sight entry points through which electromagnetic waves can penetrate or escape.
In interconnect applications, wires and cables are typically shielded by placing a conductive material between the cable conductor and its outer jacket, or by covering individual conductors within a cable with shielding material. Again, the purpose of such shielding is to either capture the EMI and take it to ground or to dissipate the interfering signal as heat. Shields must also be effectively terminated to the connector backshell lest radiation enter the system at the backshell/connector/shield interface and defeat the purpose of the shield.
Glenair understands that the management of EMI usually includes technology above and beyond a filterd connector. We offer thousands of EMI management products, and we've organized a small selection of some of the most practical devices here for use in conjunction with filtered connector products.
- Product Features
- Table I: Backshell Interface Dimensions
- The BAND-IT® Clamping System EMI Shield Termination Instructions
- Composite Thermoplastic User Adjustable Swing-Arm Assembly Technical Information
![]() |
600-058 and 600-061
|
600-052, 600-057, 600-090, and 600-083
|
|
600-052, 600-057, 600-090, and 600-083
|
|
319-065
|
|
319-138
|
|
![]() |
380-107
|
![]() |
440-069
|
![]() |
440-069
|
440-075
|
|
![]() |
687-207
|
103-026 and 103-027
|
|
100-001
|
|
100-003
|
|
![]() |
249-001
|
![]() |
249-002
|