From Custom Shells to Hybrid Fiber Optic and Electrical Insert Arrangements, Glenair Has the Capability to Produce EMI/EMP Filter Connectors to the Exact Design Requirements of Your Application
Innovation Born From Over 50 Years of Experience in the Interconnect Industry
Glenair's line of innovative, specialty connectors has grown, year after year, to become one of the most diverse in the industry. Our application engineers have worked directly with commercial, industrial and military customers worldwide to design and build such products as quick disconnects for missile launchers, high temperature connectors for jet engines, shorting plugs to prevent accidental weapon firing, explosion-proof bulkhead feed-throughs for marine and off-shore platform use, and hermetically-sealed MIL-DTL-38999 connectors for military applications. Now, Glenair is pleased to offer complete custom capabilities in EMI/EMP filter connector design and production.
EMI/EMP Filter Connectors![]() |
247-039MIL-DTL-38999 Series 1.5 (Eurofighter JN Spec) Filtered Wall Mount Receptacle Connector |
![]() |
247-026MIL-DTL-38999 Series III Hybrid Fiber Optic/Electrical Filtered Jam Nut Mount Receptacle Connector |
![]() |
247-045Dual Bay Micro-D Filter Connector, Right Angle (90°) Printed Circuit Board Mount |
247-070Immersion Proof Micro-D Filter Connector, Right Angle (90°) Printed Circuit Board Mount |
|
![]() |
240-050ARINC 600 Class A Size 3 Filter Receptacle |