Related Glenair Wire Protection and Grounding Solutions

Ruggedized Power and Signal Connectors

Battery Clamp

Battery Clamp

Qualified to VG 95231-7, Qualification document U48/08064
GroundControl Earth Bonds

GroundControl© Earth Bonds

The quickest, easiest, most cost effective solution to installing and maintaining grounding connections on steel plate and sheet metal.
CostSaver Composite EMI/RFI Junction Boxes

CostSaver Composite EMI/RFI Junction Boxes

Glenair's lightweight/high-strength CostSaver Composite EMI/RFI Junction Boxes are ideally suited for use in harsh environments where resistance to electromagnetic interference, corrosive fluids, high temperatures, shock and vibration is a critical requirement.
Flexible EMI/RFI Conduit Systems and Fittings

Flexible EMI/RFI Conduit Systems and Fittings

Glenair manufactures and stocks a broad range of flexible conduit products: from plastic convoluted tubing to various forms of metal-core conduit.
Braid, Braiding, And Custom Cables

Braid, Braiding, And Custom Cables

Glenair's in-house braiding production capacity is truly impressive. More than 50 braiders, ranging from 16 to 96 carriers, provide the capability to produce large quantities of precise metal and non-metallic braid and expandable sleeving in tubular, tapered, and flat configurations in virtually any material and length to suit customer requirements.
BAND-IT® Shield Termination Banding Tools and Backshells

BAND-IT® Shield Termination Banding Tools and Backshells

Provides quick, easy, cost-effective and highly reliable termination of braided metallic shielding or fabric braid.
Cable Harness Assembly, Braiding, and Sleeving Services

Cable Harness Assembly, Braiding, and Sleeving Services

Glenair is the only major connector accessory company to also offer complete Custom Assembly and Braiding Services for both molded and repairable cable harnesses.
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved