Rubber-Coated 5015 Type Reverse Bayonet Connectors

Series ITS MIL-DTL-5015 Type Reverse Bayonet Connectors

Series ITS-RG

For Harsh Applications
The Glenair Series ITS-RG Connector is a unique rubber coated version of the Series ITS designed for use in harsh environmental applications. The ITS-RG connector offers the same electrical performance as the standard ITS family with better insulation of the connector from high current and voltage. The ruggedized rubber covering prevents infiltrations and guarantees a Protection Index of IP67. Designed for railway applications, oil-patch applications and other environments where critical interconnects are exposed to the effects of oils, dust, water or other irksome pollutants, the ITS-RG is ready for immediate application with a wide range of standard shell styles, backshells and accessories.

Broad Range of Materials

Rubber Coating: Outer insulating material (Vamac G) is in conformity with the strictest safety norms regarding fire resistance, toxicity and smoke including ASTM C542, ASTM E662/83 and CEI 20.37/85.

Metal Parts: Aluminum alloy with cadmium free surface coatings.

Contacts: Copper alloy with silver plating (standard) or gold plating (available on request). Insulating Parts: High insulation synthetic rubber, halogen free, resistant to oils and temperature extremes (-55°C to +125°C).

PRODUCT FEATURES

  • Fast, Easy Bayonet Coupling: 1/4 Turn
  • IP67 Rated Outer Shell Rubber Coating
  • All Shell Styles: Box Mount, Jam-Nut, In-Line, etc.
  • High Shock and Vibration Resistance
  • Contact Sizes from #20 to #4/0 in more than 500 Insert Arrangements
  • Audible and Visual Coupling Indicators
  • Keyed Polarization
  • Solder, Crimp, PCB and Thermocouple Terminations
Series ITS MIL-DTL-5015 Type Reverse Bayonet Connectors
ITS 4100 (RG) and ITS 4100 (RRG)

ITS 4100 (RG) and ITS 4100 (RRG)

Front Panel Mount Square Flange Receptacle with Rubber-Coated Cable Sealing Backshell
ITS 4100 RG (D1) and ITS 4100 RRG (D1)

ITS 4100 RG (D1) and ITS 4100 RRG (D1)

Front Panel Mount Square Flange Receptacle with Backshell for Termination of UNI4883 Rubber Conduit
ITS 4101 (RG) and ITS 4101 (RRG)

ITS 4101 (RG) and ITS 4101 (RRG)

Cylindrical In-Line Receptacle Assembly with Rubber-Coated Cable Sealing Backshell
ITS 4101 RG (D1) and ITS 4101 RRG (D1)

ITS 4101 RG (D1) and ITS 4101 RRG (D1)

Cylindrical In-Line Receptacle Assembly with Rubber-Coated Backshell for Termination of UNI4883 Rubber Conduit
ITS 4102 (AFS) and ITS 4102 (RFS)

ITS 4102 (AFS) and ITS 4102 (RFS)

Front Panel Mount Square Flange Receptacle
No Accessory Threads
ITS 4102 (AFS) and ITS 4102 (RFS)

ITS 4103 (A) and ITS 4103 (R)

Rear Panel Mount Square Flange Receptacle
No Accessory Threads
ITS 41030 (RG) and ITS 41030 (RRG)

ITS 41030 (RG) and ITS 41030 (RRG)

Rear Panel Mount Square Flange Receptacle with Rubber-Coated Cable Sealing Backshell
ITS 4106 (AGG) and ITS 4106 (RGG)

ITS 4106 (AGG) and ITS 4106 (RGG)

Straight Plug Connector with Rubber-Coated Coupling Nut
ITS 4106 (RG) and ITS 4106 (RRG)

ITS 4106 (RG) and ITS 4106 (RRG)

Straight Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell
ITS 4106 (RGP) and ITS 4106 (RRGP)

ITS 4106 (RGP) and ITS 4106 (RRGP)

Straight Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell for Use with 03 and 030 Receptacles
ITS 4106 (RGBF) and ITS 4106 (RRGBF)

ITS 4106 (RGBF) and ITS 4106 (RRGBF)

Straight Cylindrical Plug Connector with Rubber-Coated Threaded Adapter for Use with UNI4883 Conduit
ITS 4106 RG and ITS 4106 RRG

ITS 4106 RG and ITS 4106 RRG

Straight Plug Assembly with Rubber-Coated Backshell for Termination of UNI4883 Rubber Conduit
ITS 3108 (AGG) and ITS 4108 (RGG)

ITS 3108 (AGG) and ITS 4108 (RGG)

90° Plug Connector with Rubber-Coated Coupling Nut
ITS 4108 (RG) and ITS 4108 (RRG)

ITS 4108 (RG) and ITS 4108 (RRG)

90° Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell
ITS 4108 (RGP) and ITS 4108 (RRGP)

ITS 4108 (RGP) and ITS 4108 (RRGP)

90° Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell for Use with 03 and 030 Receptacles
ITS 4108 RG (D1) and ITS 4108 RRG (D1)

ITS 4108 RG (D1) and ITS 4108 RRG (D1)

90° Cylindrical Plug Assembly with Rubber-Coated Backshell for Termination of UNI4883 Rubber Conduit
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved