Power and Signal Connectors (5015 Type)

Series ITS MIL-DTL-5015 Type Reverse Bayonet Connectors

Reverse Bayonet Power and Signal Connectors (5015 Type)

Harsh Application Environments

The Glenair Series ITS Reverse Bayonet Power and Signal Connector is ideally suited for all inter-car, under-car, trainline and other rugged application connections. Qualified to VG 95234, the reverse bayonet coupling provides easier and faster coupling, especially when the connector is situated in an awkward or hard to reach location. The connector’s high resistance to vibration and shock provides reliable mating in even the most rigorous application environments. Environmental protection to IP67 levels provides additional reliability.

Broad Range of Materials

The Glenair Series ITS Connector is fabricated in aluminum with optional stainless steel or marine-bronze shell materials. All standard plating and surface finishes are supported, including conductive, cadmium free designs. Contacts are available in both silver and gold and sealing members are made from resilient neoprene rubber. Standard insert material is synthetic rubber.

Intermateability

The Glenair Series ITS Connector is a reverse bayonet coupling version of the familiar threaded coupling MIL-DTL-5015. Insert arrangements mimic the 5015 family of configurations, including supported contact sizes, types and arrangements. The Series ITS Connector is interchangeable and intermateable with the wide range of industry-standard reverse bayonet connectors designed around MIL-DTL-5015 and/or qualified to VG 95234.

PRODUCT FEATURES

  • Fast, Easy Bayonet Coupling: 1/4 Turn
  • Environmental and Non-Environmental Versions
  • All Shell Styles: Plug, Square Flange, Jam-Nut, etc.
  • High Shock and Vibration Resistance
  • Contact Sizes from #20 to #4/0 in more than 200 Insert Arrangements
  • Audible and Visual Coupling Indicators
  • Keyed Polarization
  • Solder, Crimp, PCB and Thermocouple Terminations
  • Intermateable with Veam CIR, Amphenol GT and ITT Cannon CA**B (5015 Type) and all VG 95234

Link to part number on this page:

Series ITS MIL-DTL-5015 Type Reverse Bayonet Connectors

3100 / 4100 : Front Panel Mount Square Flange Receptacle Assembly

ITS 3100 A (N0) and ITS 4100 A (N0)

ITS 3100 A (N0) and ITS 4100 A (N0)

Front Panel Mount Square Flange Receptacle with Backend Connector Accessory Mounting Threads
ITS 3100 (A) and ITS 3100 (R), ITS 4100 (A) and ITS 4100 (R)

ITS 3100 (A) and ITS 3100 (R), ITS 4100 (A) and ITS 4100 (R)

Front Panel Mount Square Flange Receptacle Assembly with Backshell for the Attachment of Additional Accessories
ITS 3100 A (BR) and ITS 4100 A (BR), ITS 3100 R (BR) and ITS 4100 R (BR)

ITS 3100 A (BR) and ITS 4100 A (BR), ITS 3100 R (BR) and ITS 4100 R (BR)

Front Panel Mount Square Flange Receptacle Assembly with Backshell for the Attachment of Additional Accessories
ITS 3100 A (PG) and ITS 4100 A (PG)

ITS 3100 A (PG) and ITS 4100 A (PG)

Front Panel Mount Square Flange Receptacle Assembly with Backshell for Attachment of PG Cable Glands
ITS 3100 A (M) and ITS 4100 A (M)

ITS 3100 A (M) and ITS 4100 A (M)

Front Panel Mount Square Flange Receptacle Assembly with Backshell for Use with Metric Cable Glands
ITS 3100 A (M) and ITS 4100 A (M)

ITS 3100 A (PHM) and ITS 4100 A (PHM)

Front Panel Mount Square Flange Receptacle Assembly with Environmental PHM Backshell
ITS 3100 A (PHM-EMI67) and ITS 4100 A (PHM-EMI67)

ITS 3100 A (PHM-EMI67) and ITS 4100 A (PHM-EMI67)

Front Panel Mount Square Flange Receptacle Assembly with EMI/RFI PHM Backshell
ITS 3100 (F) and ITS 4100 (F)

ITS 3100 (F) and ITS 4100 (F)

Front Panel Mount Square Flange Receptacle Assembly with Class A IT3057 Cable Clamp and Neoprene Bushing
ITS 3100 A (N5) and ITS 3100 R (N5), ITS 4100 A (N5) and ITS 4100 R (N5)

ITS 3100 A (N5) and ITS 3100 R (N5), ITS 4100 A (N5) and ITS 4100 R (N5)

Front Panel Mount Square Flange Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3100 (G) and ITS 4100 (G)

ITS 3100 (G) and ITS 4100 (G)

Front Panel Mount Square Flange Receptacle Assembly With Environmental Backshell for Heat Shrink Tubing
ITS 3100 (GR) and ITS 4100 (GR)

ITS 3100 (GR) and ITS 4100 (GR)

Front Panel Mount Square Flange Receptacle Assembly with Rotating Clamp Backshell Nut for Heat-Shrink Tubing
ITS 3100 (RS) and ITS 4100 (RS)

ITS 3100 (RS) and ITS 4100 (RS)

Front Panel Mount Square Flange Receptacle with Lipped Backshell
ITS 3100 (SP) and ITS 4100 (SP)

ITS 3100 (SP) and ITS 4100 (SP)

Front Panel Mount Square Flange Receptacle Assembly with Backshell for EMI/RFI Shield Termination
ITS 3100 A (ZLF) and ITS 4100 A (ZLF)

ITS 3100 A (ZLF) and ITS 4100 A (ZLF)

Front Panel Mount Square Flange Receptacle Assembly with EMI/RFI Banding Backshell

3101 / 4101 : In-Line Cylindrical Receptacle

ITS 3101 (A) and ITS 4101 (R)

ITS 3101 (A) and ITS 4101 (R)

In-Line Cylindrical Receptacle with Accessory Backshell and a Selection of Cable Clamps
ITS 3101 A (BR) and ITS 4101 A (BR), ITS 3101 R (BR) and ITS 4101 R (BR)

ITS 3101 A (BR) and ITS 4101 A (BR), ITS 3101 R (BR) and ITS 4101 R (BR)

In-Line Cylindrical Receptacle with Backshell for Termination of UNI4883 Rubber Conduits
ITS 3101 A (PG) and ITS 4101 A (PG), ITS 3101 R (PG) and ITS 4101 R (PG)

ITS 3101 A (PG) and ITS 4101 A (PG), ITS 3101 R (PG) and ITS 4101 R (PG)

In-Line Cylindrical Receptacle with Backshell for Use with PG Cable Glands
ITS 3101 A (M) and ITS 4101 A (M), ITS 3101 R (M) and ITS 4101 R (M)

ITS 3101 A (M) and ITS 4101 A (M), ITS 3101 R (M) and ITS 4101 R (M)

In-Line Cylindrical Receptacle Assembly with Backshell for Use with Metric Cable Glands
ITS 3101 A (PHM) and ITS 4101 A (PHM)

ITS 3101 A (PHM) and ITS 4101 A (PHM)

In-Line Cylindrical Receptacle Assembly with Environmental PHM Backshell
ITS 3101 A (PHM-EMI67) and ITS 4101 A (PHM-EMI67)

ITS 3101 A (PHM-EMI67) and ITS 4101 A (PHM-EMI67)

In-Line Cylindrical Receptacle Assembly with EMI/RFI and Environmental PHM Backshell
ITS 3101 (F) and ITS 4101 (F)

ITS 3101 (F) and ITS 4101 (F)

In-Line Cylindrical Receptacle Assembly with Class A IT3057 Cable Clamp and Neoprene Bushing
ITS 3101 A (N5) and ITS 3101 R (N5), ITS 4101 A (N5) and ITS 4101 R (N5)

ITS 3101 A (N5) and ITS 3101 R (N5), ITS 4101 A (N5) and ITS 4101 R (N5)

In-Line Cylindrical Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3101 (G) and ITS 4101 (G)

ITS 3101 (G) and ITS 4101 (G)

In-Line Cylindrical Receptacle Assembly with Backshell for Heat Shrink Tubing
ITS 3101 (GR) and ITS 4101 (GR)

ITS 3101 (GR) and ITS 4101 (GR)

In-Line Cylindrical Receptacle Assembly with Rotating Clamp Nut Backshell for Heat-Shrink Tubing
ITS 3101 (RS) and ITS 4101 (RS)

ITS 3101 (RS) and ITS 4101 (RS)

In-Line Cylindrical Receptacle Assembly with Lipped Backshell
ITS 3101 (SP) and ITS 4101 (SP)

ITS 3101 (SP) and ITS 4101 (SP)

In-Line Cylindrical Receptacle Assembly with Backshell for EMI/RFI Shield Termination
ITS 3101 A (ZLF) and ITS 4101 A (ZLF)

ITS 3101 A (ZLF) and ITS 4101 A (ZLF)

In Line Cylindrical Receptacle Assembly with EMI/RFI Banding Backshell

3102 / 4102 : Front Panel Mount Square Flange Receptacle

ITS 3102 (A) and ITS 4102 (A)

ITS 3102 (A) and ITS 4102 (A)

Front Panel Mount Square Flange Receptacle
No Accessory Threads
ITS 02 PP

ITS 02 PP

Through Bulkhead Square Flange Receptacle
Front Mount with "O"-Ring Seal
ITS 3102 (Y)

ITS 3102 (Y)

Front Panel Mount Square Flange Receptacle with PCB Contacts
No Accessory Threads

3103(0) / 4103(0) / 31038 / 41038 : Rear Panel Mount Square Flange Receptacle

ITS 3103 (Y)

ITS 3103 (Y)

Rear Panel Mount Square Flange Receptacle with PCB Contacts
No Accessory Threads
ITS 3103 (A), ITS 3103 (R), ITS 4103 (A), and ITS 4103 (R)

ITS 3103 (A), ITS 3103 (R), ITS 4103 (A), and ITS 4103 (R)

Rear Panel Mount Square Flange Receptacle
No Accessory Threads
ITS 31030 A (N0) and ITS 41030 A (N0)

ITS 31030 A (N0) and ITS 41030 A (N0)

Rear Panel Mount Square Flange Receptacle with Backend Connector Accessory Mounting Threads
ITS 31030 (A) and ITS 41030 (R)

ITS 31030 (A) and ITS 41030 (R)

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for the Attachment of Additional Accessories
ITS 31030 A (BR) and ITS 41030 A (BR)

ITS 31030 A (BR) and ITS 41030 A (BR)

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for Termination of UNI4883 Rubber Conduit
ITS 31030 A (PG) and ITS 41030 A (PG)

ITS 31030 A (PG) and ITS 41030 A (PG)

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for Attachment of PG Cable Glands
ITS 31030 A (M) and ITS 41030 A (M)

ITS 31030 A (M) and ITS 41030 A (M)

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for Use with Metric Cable Glands
ITS 31030 A (PHM) and ITS 41030 A (PHM)

ITS 31030 A (PHM) and ITS 41030 A (PHM)

Rear Panel Mount Square Flange Receptacle Assembly with Environmental PHM Backshell
ITS 31030 A (PHM-EMI67) and ITS 41030 A (PHM-EMI67)

ITS 31030 A (PHM-EMI67) and ITS 41030 A (PHM-EMI67)

Rear Panel Mount Square Flange Receptacle Assembly with EMI/RFI and Environmental PHM Cable Clamp
ITS 31030 (F) and ITS 41030 (F)

ITS 31030 (F) and ITS 41030 (F)

Rear Panel Mount Square Flange Receptacle Assembly with Class A IT3057 Cable Clamp and Neoprene Bushing
ITS 31030 A (N5) and ITS 31030 R (N5), ITS 41030 A (N5) and ITS 41030 R (N5)

ITS 31030 A (N5) and ITS 31030 R (N5), ITS 41030 A (N5) and ITS 41030 R (N5)

Rear Panel Mount Square Flange Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 31030 (G) and ITS 41030 (G)

ITS 31030 (G) and ITS 41030 (G)

Rear Panel Mount Square Flange Receptacle Assembly With Environmental Backshell for Heat Shrink Tubing
ITS 31030 (GR) and ITS 41030 (GR)

ITS 31030 (GR) and ITS 41030 (GR)

Rear Panel Mount Square Flange Receptacle Assembly with Rotating Clamp Nut for Heat-Shrink Tubing
ITS 31030 (RS) and ITS 41030 (RS)

ITS 31030 (RS) and ITS 41030 (RS)

Rear Panel Mount Square Flange Receptacle Assembly with Lipped Backshell
ITS 31030 (SP) and ITS 41030 (SP)

ITS 31030 (SP) and ITS 41030 (SP)

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for EMI/RFI Shield Termination
ITS 31038 (A) and ITS 31038 (R), ITS 41038 (A) and ITS 41038 (R)

ITS 31038 (A) and ITS 31038 (R), ITS 41038 (A) and ITS 41038 (R)

Rear Panel Mount Square Flange Receptacle Assembly with 90° Backshell for the Attachment of Additional Accessories

3107(0) / 4107(0) / 31078 / 41078 : Rear Panel Mount Jam Nut Receptacle

ITS 3107 (A) and ITS 4107 (A)

ITS 3107 (A) and ITS 4107 (A)

Rear Panel Mount Jam Nut Receptacle
No Accessory Threads
ITS 31070 A (N0) and ITS 41070 A (N0)

ITS 31070 A (N0) and ITS 41070 A (N0)

Rear Panel Mount Jam Nut Receptacle with Connector Accessory Mounting Threads
ITS 31070 (A) and ITS 31070 (AR), ITS 41070 (A) and ITS 41070 (AR)

ITS 31070 (A) and ITS 31070 (AR), ITS 41070 (A) and ITS 41070 (AR)

Rear Panel Mount Jam Nut Receptacle with Connector Accessory Mounting Threads
ITS 31078 (A) and ITS 31078 (R), ITS 41078 (A) and ITS 41078 (R)

ITS 31078 (A) and ITS 31078 (R), ITS 41078 (A) and ITS 41078 (R)

Rear Panel Mount Jam Nut Receptacle with 90° Backshell for the Attachment of Additional Accessories

3106 / 4106 : Straight Cylindrical Plug Connector/Assembly

ITS 3106 A (N0) and ITS 4106 A (N0)

ITS 3106 A (N0) and ITS 4106 A (N0)

Straight Cylindrical Plug Connector with Backend Connector Accessory Mounting Threads
ITS 3106 (A) and ITS 3106 (R), ITS 4106 (A) and ITS 4106 (R)

ITS 3106 (A) and ITS 3106 (R), ITS 4106 (A) and ITS 4106 (R)

Straight Cylindrical Plug Assembly with Backshell for the Attachment of Additional Accessories
ITS 3106 A (BR) and ITS 4106 A (BR)

ITS 3106 A (BR) and ITS 4106 A (BR)

Straight Cylindrical Plug Assembly with Backshell for Termination of UNI4883 Rubber Conduit
ITS 3106 A (PG) and ITS 4106 A (PG)

ITS 3106 A (PG) and ITS 4106 A (PG)

Straight Cylindrical Plug Assembly with Backshell for Attachment of PG Cable Glands
ITS 3106 A (M) and ITS 4106 A (M)

ITS 3106 A (M) and ITS 4106 A (M)

Straight Cylindrical Plug Assembly with Backshell for Use with Metric Cable Glands
ITS 3106 A (PHM) and ITS 4106 A (PHM)

ITS 3106 A (PHM) and ITS 4106 A (PHM)

Straight Cylindrical Plug Assembly with Environmental PHM Cable Clamp
ITS 3106 A (PHM-EMI67) and ITS 4106 A (PHM-EMI67)

ITS 3106 A (PHM-EMI67) and ITS 4106 A (PHM-EMI67)

Straight Cylindrical Plug Assembly with EMI/RFI and Environmental PHM Backshell
ITS 3106 (F) and ITS 4106 (F)

ITS 3106 (F) and ITS 4106 (F)

Straight Cylindrical Plug Assembly with Class A IT3057 Cable Clamp and Neoprene Bushing
ITS 3106 A (N5) and ITS 3106 R (N5), ITS 4106 A (N5) and ITS 4106 R (N5)

ITS 3106 A (N5) and ITS 3106 R (N5), ITS 4106 A (N5) and ITS 4106 R (N5)

Straight Cylindrical Plug Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3106 (G) and ITS 4106 (G)

ITS 3106 (G) and ITS 4106 (G)

Straight Cylindrical Plug Assembly with Environmental Backshell for Heat-Shrink Tubing
ITS 3106 (GR) and ITS 4106 (GR)

ITS 3106 (GR) and ITS 4106 (GR)

Straight Cylindrical Plug Assembly with Rotating Coupling Nut Shrink Boot Adapter
ITS 3106 (RS) and ITS 4106 (RS)

ITS 3106 (RS) and ITS 4106 (RS)

Straight Cylindrical Plug Assembly with Lipped Backshell
ITS 3106 (SP) and ITS G 3106 (SP), ITS 4106 (SP) and ITS G 4106 (SP)

ITS 3106 (SP) and ITS G 3106 (SP), ITS 4106 (SP) and ITS G 4106 (SP)

Straight Cylindrical Plug Assembly with EMI/RFI Shield Termination Backshell
ITS 3106 A (ZLF) and ITS 4106 A (ZLF)

ITS 3106 A (ZLF) and ITS 4106 A (ZLF)

Straight Cylindrical Plug Assembly with EMI/RFI Banding Backshell

31045 / 41045, 3108 / 4108 : Cylindrical Plug Assembly

ITS 31045 (A) and ITS 31045 (R), ITS 41045 (A) and ITS 41045 (R)

ITS 31045 (A) and ITS 31045 (R)
ITS 41045 (A) and ITS 41045 (R)

Cylindrical Plug Assembly with 45° Backshell
ITS 3108 (A) and ITS 3108 (R), ITS 4108 (A) and ITS 4108 (R)

ITS 3108 (A) and ITS 3108 (R), ITS 4108 (A) and ITS 4108 (R)

Cylindrical Plug Assembly with 90° Backshell
ITS 3108 (A) and ITS 3108 (R), ITS 4108 (A) and ITS 4108 (R)

ITS 3108 A (BR) and ITS 4108 A (BR)

Cylindrical Plug Assembly with 90° Backshell for Termination of UNI4883 Rubber Conduits
ITS 3108 A (PG) and ITS 4108 A (PG)

ITS 3108 A (PG) and ITS 4108 A (PG)

Cylindrical Plug Assembly with 90° Backshell for Use with PG Cable Glands
ITS 3108 A (M) and ITS 4108 A (M)

ITS 3108 A (M) and ITS 4108 A (M)

Cylindrical Plug Assembly with 90° Backshell for Use with Metric Cable Glands
ITS 3108 A (PHM) and ITS 4108 A (PHM)

ITS 3108 A (PHM) and ITS 4108 A (PHM)

Cylindrical Plug Assembly with 90° Backshell with Environmental PHM Backshell
ITS 3108 (F) and ITS 4108 (F)

ITS 3108 (F) and ITS 4108 (F)

Cylindrical Plug Assembly with 90° Backshell with Class A IT3057 Cable Clamp and Neoprene Bushing
ITS 3108 A (N5) and ITS 3108 R (N5), ITS 4108 A (N5) and ITS 4108 R (N5)

ITS 3108 A (N5) and ITS 3108 R (N5), ITS 4108 A (N5) and ITS 4108 R (N5)

Cylindrical Plug Assembly with 90° Backshell with Class C (Environmental) IT3057 Cable Clamp
ITS 3108 (GR) and ITS 4108 (GR)

ITS 3108 (GR) and ITS 4108 (GR)

Cylindrical Plug Assembly with 90° Backshell and Rotating Clamp Nut Backshell for Heat Shrink Tubing
ITS 3108 (GR) and ITS 4108 (GR)

ITS 3108 (SP) and ITS G 3108 (SP), ITS 4108 (SP) and ITS G 4108 (SP)

Cylindrical Plug Assembly with 90° Backshell and EMI/RFI Shield Termination Backshell
ITS 3108 A (ZLF) and ITS 4108 A (ZLF)

ITS 3108 A (ZLF) and ITS 4108 A (ZLF)

Cylindrical Plug Assembly with 90° BAND-IT Backshell
ITS 3126 (A), ITS 3126 (R), ITS 4126 (A) and ITS 4126 (R)

ITS 3126 (A), ITS 3126 (R), ITS 4126 (A) and ITS 4126 (R)

Square Flange Panel Mount Plug
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved