< Return to ITS Series Reverse Bayonet Connectors Product Selection GuideThe Ideal Connector Solution for Industrial, Rail/Mass Transit, Agricultural Machinery and Military Vehicles Harsh Application Environments The Glenair Series ITS Reverse Bayonet Power and Signal Connector is ideally suited for all inter-car, under-car, trainline and other rugged application connections. Qualified to VG 95234, the reverse bayonet coupling provides easier and faster coupling, especially when the connector is situated in an awkward or hard to reach location. The connector's high resistance to vibration and shock provides reliable mating in even the most rigorous application environments. Environmental protection to IP67 levels provides additional reliability. Broad Range of Materials The Glenair Series ITS Connector is fabricated in aluminum with optional stainless steel or marine-bronze shell materials. All standard plating and surface finishes are supported, including conductive, cadmium free designs. Contacts are available in both silver and gold and sealing members are made from resilient neoprene rubber. Standard insert material is synthetic rubber. Intermateability The Glenair Series ITS Connector is a reverse bayonet coupling version of the familiar threaded coupling MIL-DTL-5015. Insert arrangements mimic the 5015 family of configurations, including supported contact sizes, types and arrangements. The Series ITS Connector is interchangeable and intermateable with the wide range of industry-standard reverse bayonet connectors designed around MIL-DTL-5015 and/or qualified to VG 95234. |
|
Shortcut to: Front Panel Mount Square Flange Receptacle Front Panel Mount Square Flange Receptacle (No Accessory Threads) In-Line Cylindrical Receptacle Rear Panel Mount Square Flange Receptacle Rear Panel Mount Square Flange Receptacle (No Accessory Threads) Rear Panel Mount Jam Nut Receptacle Assembly Rear Panel Mount Jam Nut Receptacle Assembly (No Accessory Threads) Straight Cylindrical Plug Assembly Cylindrical Plug Assembly with 90° Backshell Square Flange Panel Mount Plug Technical Data and Specifications Summary of Connector Styles and Backshells Cross Section Materials Overview Contact Arrangements Contact Arrangement Tables Insert Rotation Alternate Positions Insert Arrangements for Thermocouple Contacts Panel Cut-Out Mounting Data How to Order - Part Number Breakdown |
Front Panel Mount Square Flange Receptacle |
|
ITS 3100 A (NO) and ITS 4100 A (NO) ![]() |
|
|
Front Panel Mount Square Flange Receptacle with Backed Connector Accessory Mounting Threads |
ITS 3100 (A) and ITS 3100 (R) ITS 4100 (A) and ITS 4100 (R) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle Assembly with Backshell for the Attachment of Additional Accessories |
ITS 3100 A (BR) and ITS 4100 A (BR) ![]() |
|
| Front Panel Mount Square Flange Receptacle Assembly with Backshell for Termination of UNI4883 Rubber Conduits | |
ITS 3100 A (PG) and ITS 4100 A (PG) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle Assembly with Backshell for Attachment of PG Cable Glands |
ITS 3100 A (M) and ITS 4100 A (M) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle Assembly with Backshell for Use with Metric Cable Glands |
ITS 3100 A (PHM) and ITS 4100 A (PHM) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle Assembly with Environmental PHM Backshell |
ITS 3100 A (PHM-EMI67) and ITS 4100 A (PHM-EMI67) ![]() |
|
| Front Panel Mount Square Flange Receptacle Assembly with EMI/RFI and Environmental PHM Backshell | |
ITS 3100 (F) and ITS 4100 (F) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle Assembly with Class A IT3057 Cable Clamp and Neoprene Bushing |
ITS 3100 A (N5) and ITS 3100 R (N5) ITS 4100 A (N5) and ITS 4100 R (N5) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp |
ITS 3100 (G) and ITS 4100 (G) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for Heat Shrink Tubing |
ITS 3100 (GR) and ITS 4100 (GR) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle Assembly with Rotating Clamp Backshell Nut for Heat-Shrink Tubing |
ITS 3100 (RS) and ITS 4100 (RS) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle with Lipped Backshell |
ITS 3100 (SP) and ITS 4100 (SP) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle Assembly with Backshell for EMI/RFI Shield Termination |
In-Line Cylindrical Receptacle |
|
ITS 3101 (A) and ITS 4101 (R) ![]() |
|
![]() |
In-Line Cylindrical Receptacle with Accessory Backshell and a Selection of Cable Clamps |
ITS 3101 A (BR) and ITS 4101 A (BR) ![]() |
|
| In-Line Cylindrical Receptacle with Backshell for Termination of UNI4883 Rubber Conduits | |
ITS 3101 A (PG) and ITS 4101 A (PG) ![]() |
|
![]() |
In-Line Cylindrical Receptacle with Backshell for Use of PG Cable Glands |
ITS 3101 A (M) and ITS 4101 A (M) ![]() |
|
![]() |
In-Line Cylindrical Receptacle Assembly with Backshell for Use with Metric Cable Glands |
ITS 3101 A (PHM) and ITS 4101 A (PHM) ![]() |
|
![]() |
In-Line Cylindrical Receptacle Assembly with Environmental PHM Backshell |
ITS 3101 A (PHM-EMI67) and ITS 4101 A (PHM-EMI67) ![]() |
|
![]() |
In-Line Cylindrical Receptacle Assembly with EMI/RFI and Environmental PHM Backshell |
ITS 3101 (F) and ITS 4101 (F) ![]() |
|
![]() |
In-Line Cylindrical Receptacle Assembly with Class A IT3057 Cable Clamp and Neoprene Bushing |
ITS 3101 A (N5) and ITS 3101 R (N5) ITS 4101 A (N5) and ITS 4101 R (N5) ![]() |
|
![]() |
In-Line Cylindrical Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp |
ITS 3101 (G) and ITS 4101 (G) ![]() |
|
![]() |
In-Line Cylindrical Receptacle Assembly with Backshell for Heat Shrink Tubing |
ITS 3101 (GR) and ITS 4101 (GR) ![]() |
|
![]() |
In-Line Cylindrical Receptacle Assembly with Rotating Clamp Backshell Nut for Heat-Shrink Tubing |
ITS 3101 (RS) and ITS 4101 (RS) ![]() |
|
![]() |
In-Line Cylindrical Receptacle Assembly with Lipped Backshell |
ITS 3101 (SP) and ITS 4101 (SP) ![]() |
|
![]() |
In-Line Cylindrical Receptacle Assembly with Backshell for EMI/RFI Shield Termination |
Front Panel Mount Square Flange Receptacle (No Accessory Threads) |
|
ITS 3102 (A), ITS 3102 (E), ITS 3102 (R), ITS 4102 (A) and ITS 4102 (R) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle - No Accessory Threads |
ITS 02 PP ![]() |
|
![]() |
Through Bulkhead Square Flange Receptacle - Front Mount with "O"-Ring Seal |
ITS 3102 (Y) ![]() |
|
![]() |
Front Panel Mount Square Flange Receptacle with PCB Contacts - No Accessory Threads |
Rear Panel Mount Square Flange Receptacle (No Accessory Threads) |
|
ITS 3103 (A), ITS 3103 (R), ITS 4103 (A) and ITS 4103 (R) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle - No Accessory Threads |
ITS 3103 (Y) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle with PCB Contacts - No Accessory Threads |
Rear Panel Mount Square Flange Receptacle |
|
ITS 31030 A (NO) and ITS 41030 A (NO) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle with Backed Connector Accessory Mounting Threads |
ITS 31030 (A) and ITS 41030 (R) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle Assembly with Backshell for the Attachment of Additional Accessories |
ITS 31030 A (BR) and ITS 41030 A (BR) ![]() |
|
| Rear Panel Mount Square Flange Receptacle Assembly with Backshell for Termination of UNI4883 Rubber Conduits | |
ITS 31030 A (PG) and ITS 41030 A (PG) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle Assembly with Backshell for Attachment of PG Cable Glands |
ITS 31030 A (M) and ITS 41030 A (M) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle Assembly with Backshell for Use with Metric Cable Glands |
ITS 31030 A (PHM) and ITS 41030 A (PHM) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle Assembly with Environmental PHM Backshell |
ITS 31030 A (PHM-EMI67) and ITS 41030 A (PHM-EMI67) ![]() |
|
| Rear Panel Mount Square Flange Receptacle Assembly with EMI/RFI and Environmental PHM Backshell | |
ITS 31030 (F) and ITS 41030 (F) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle Assembly with Class A IT3057 Cable Clamp and Neoprene Bushing |
ITS 31030 A (N5) and ITS 31030 R (N5) ITS 41030 A (N5) and ITS 41030 R (N5) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp |
ITS 31030 (G) and ITS 41030 (G) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for Heat Shrink Tubing |
ITS 31030 (GR) and ITS 41030 (GR) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle Assembly with Rotating Clamp Backshell Nut for Heat-Shrink Tubing |
ITS 31030 (RS) and ITS 41030 (RS) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle with Lipped Backshell |
ITS 31030 (SP) and ITS 41030 (SP) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle Assembly with Backshell for EMI/RFI Shield Termination |
ITS 31038 (A) and ITS 31038 (R) ITS 41038 (A) and ITS 41038 (R) ![]() |
|
![]() |
Rear Panel Mount Square Flange Receptacle Assembly with 90° Backshell for the Attachment of Additional Accessories |
Rear Panel Mount Jam Nut Receptacle Assembly (No Accessory Threads) |
|
ITS 3107 (A) and ITS 4107 (R) ![]() |
|
![]() |
Rear Panel Mount Jam Nut Receptacle Assembly -- No Accessory Threads |
Rear Panel Mount Jam Nut Receptacle Assembly |
|
ITS 31070 A (NO) and ITS 41070 A (NO) ![]() |
|
![]() |
Rear Panel Mount Jam Nut Receptacle with Connector Accessory Mounting Threads |
ITS 31078 (A) and ITS 31078 (R) ITS 41078 (A) and ITS 41078 (R) ![]() |
|
![]() |
Rear Panel Mount Jam Nut Receptacle Assembly with 90° Backshell for the Attachment of Additional Accessories |
Straight Cylindrical Plug Assembly |
|
ITS 3106 A (NO) and ITS 4106 A (NO) ![]() |
|
![]() |
Straight Cylindrical Plug Connector with Connector Accessory Mounting Threads |
ITS 3106 (A) and ITS 3106 (R) ITS 4106 (A) and ITS 4106 (R) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with Backshell for the Attachment of Additional Accessories |
ITS 3106 A (BR) and ITS 4106 A (BR) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with Backshell for Termination of UNI4883 Rubber Conduits |
ITS 3106 A (PG) and ITS 4106 A (PG) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with Backshell for Attachment of PG Cable Glands |
ITS 3106 A (M) and ITS 4106 A (M) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with Backshell for Use with Metric Cable Glands |
ITS 3106 A (PHM) and ITS 4106 A (PHM) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with Environmental PHM Backshell |
ITS 3106 A (PHM-EMI67) and ITS 4106 A (PHM-EMI67) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with EMI/RFI and Environmental PHM Backshell |
ITS 3106 (F) and ITS 4106 (F) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with Class A IT3057 Cable Clamp and Neoprene Bushing |
ITS 3106 A (N5) and ITS 3106 R (N5) ITS 4106 A (N5) and ITS 4106 R (N5) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with Class C (Environmental) IT3057 Cable Clamp |
ITS 3106 (G) and ITS 4106 (G) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with Environmental Backshell for Heat Shrink Tubing |
ITS 3106 (GR) and ITS 4106 (GR) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with Rotating Coupling Nut Shrink Boot Adapter |
ITS 3106 (RS) and ITS 4106 (RS) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with Lipped Backshell |
ITS 3106 (SP) and ITS 4106 (SP) ![]() |
|
![]() |
Straight Cylindrical Plug Assembly with EMI/RFI Shield Termination Backshell |
Cylindrical Plug Assembly with 90° Backshell |
|
ITS 3108 (A) and ITS 3108 (R) ITS 4108 (A) and ITS 4108 (R) ![]() |
|
![]() |
Cylindrical Plug Assembly with 90° Backshell |
ITS 3108 A (BR) and ITS 4108 A (BR) ![]() |
|
![]() |
Cylindrical Plug Assembly with 90° Backshell with Backshell for Termination of UNI4883 Rubber Conduits |
ITS 3108 A (PG) and ITS 4108 A (PG) ![]() |
|
![]() |
Cylindrical Plug Assembly with 90° Backshell with Backshell for Attachment of PG Cable Glands |
ITS 3108 A (M) and ITS 4108 A (M) ![]() |
|
![]() |
Cylindrical Plug Assembly with 90deg; Backshell with Backshell for Use with Metric Cable Glands |
ITS 3108 A (PHM) and ITS 4108 A (PHM) ![]() |
|
![]() |
Cylindrical Plug Assembly with 90° Backshell with Environmental PHM Backshell |
ITS 3108 (F) and ITS 4108 (F) ![]() |
|
![]() |
Cylindrical Plug Assembly with 90° Backshell with Class A IT3057 Cable Clamp and Neoprene Bushing |
ITS 3108 A (N5) and ITS 3108 R (N5) ITS 4108 A (N5) and ITS 4108 R (N5) ![]() |
|
![]() |
Cylindrical Plug Assembly with 90° Backshell with Class C (Environmental) IT3057 Cable Clamp |
ITS 3108 (GR) and ITS 4108 (GR) ![]() |
|
![]() |
Cylindrical Plug Assembly with 90° Backshell with Rotating Clamp Nut Backshell for Heat Shrink Tubing |
ITS 3108 (SP) and ITS G 3108 (SP) ITS 4108 (SP) ITS G 4108 (SP) ![]() |
|
![]() |
Cylindrical Plug Assembly with 90° Backshell with EMI/RFI Shield Termination Backshell |
Square Flange Panel Mount Plug |
|
ITS 3126 (A), ITS 3126 (R) ITS 4126 (A), ITS 4126 (R) ![]() |
|
![]() |
Square Flange Panel Mount Plug |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |