ITS-RG Series Rubber-Coated Reverse Bayonet Connectors

ITS Series Reverse Bayonet Connector < Return to ITS Series Reverse Bayonet Connectors Product Selection Guide

Rubber-Coated Reverse Bayonet Connector Provides Optimal Mechanical and Environmental Protection

For Harsh Applications
The Glenair ITS-RG Series Connector is a unique rubber-coated version of the ITS Series designed for use in harsh environmental applications. The ITS-RG connector offers the same electrical performance as the standard ITS family with better insulation of the connector from high current and voltage. The ruggedized rubber covering prevents infiltrations and guarantees a Protection Index of IP67. Designed for railway applications, oil-patch applications and other environments where critical interconnects are exposed to the effects of oils, dust, water or other irksome pollutants, the ITS-RG is ready for immediate application with a wide range of standard shell styles, backshells and accessories.

Material Specifications
Rubber Coating: Outer insulating maerial (Vamac G) is in conformity with the strictest safety norms regarding fire resistance, toxicity and smoke including ASTM C542, ASTM E662/83 and CEI 20.37/85.

Metal Parts: Aluminum allow with cadmium free surface coatings.

Contacts: Copper alloy with silver plating (Std) or gold plating (available on request).

Insulating Parts: High insulation synthetic rubber, halogen free, resistant to oils and temperature extremes (-55°C to +125°C).

Shortcut to:
Front Panel Mount Square Flange Receptacle
Front Panel Mount Square Flange Receptacle (No Accessory Threads)
In-Line Cylindrical Receptacle
Rear Panel Mount Square Flange Receptacle
Rear Panel Mount Square Flange Receptacle (No Accessory Threads)
Straight Cylindrical Plug Connector
Cylindrical Plug Assembly with 90° Backshell

Technical Data and Specifications
Summary of Connector Styles and Backshells
Cross Section
Materials Overview
Contact Arrangements
Contact Arrangement Tables
Insert Rotation Alternate Positions
Insert Arrangements for Thermocouple Contacts
Panel Cut-Out Mounting Data
How to Order - Part Number Breakdown

Front Panel Mount Square Flange Receptacle

ITS 4100 (RG)
ITS 4100 (RG) Front Panel Mount Square Flange Receptacle with Rubber-Coated Cable Sealing Backshell

ITS 4100 RG (D1)
ITS 4100 RG (D1) Front Panel Mount Square Flange Receptacle with Backshell for Termination of UNI4883 Rubber Conduit

In-Line Cylindrical Receptacle

ITS 4101 (RG)
ITS 4101 (RG) Cylindrical In-Line Receptacle Assembly with Rubber-Coated Cable Sealing Backshell

ITS 4101 RG (D1)
ITS 4101 RG (D1) Cylindrical In-Line Receptacle Assembly with Backshell for Termination of UNI4883 Rubber Conduit

Front Panel Mount Square Flange Receptacle (No Accessory Threads)

ITS 4102 (AFS)
ITS 4102 (AFS) Front Panel Mount Square Flange Receptacle - No Accessory Threads

Rear Panel Mount Square Flange Receptacle (No Accessory Threads)

ITS 4103 (A)
ITS 4103 (A) Rear Panel Mount Square Flange Receptacle - No Accessory Threads

Rear Panel Mount Square Flange Receptacle

ITS 41030 (RG)
ITS 41030 (RG) Rear Panel Mount Square Flange Receptacle with Rubber-Coated Cable Sealing Backshell

Straight Cylindrical Plug Assembly

ITS 3106 (AGG) and ITS 3106 (RGG)
ITS 4106 (AGG) and ITS 4106 (RGG)
ITS 3106 (AGG) and ITS 3106 (RGG) ITS 4106 (AGG) and ITS 4106 (RGG) Straight Plug Connector with Rubber-Coated Coupling Nut

ITS 4106 (RG)
ITS 4106 (RG) Straight Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell

ITS 4106 (RGP)
ITS 4106 (RGP) Straight Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell for Use with 03 and 030 Receptacles

ITS 4106 (RGBF)
ITS 4106 (RGBF) Straight Cylindrical Plug Connector with Rubber-Coated Threaded Adapter for Use with UNI4883 Conduit

ITS 4106 RG (D1)
ITS 4106 RG (D1) Straight Plug Assembly with Rubber-Coated Backshell for Termination of UNI4883 Rubber Conduit

Cylindrical Plug Assembly with 90° Backshell

ITS 3108 (AGG) and ITS 3108 (RGG)
ITS 4108 (AGG) and ITS 4108 (RGG)
ITS 3108 (AGG) and ITS 3108 (RGG) ITS 4108 (AGG) and ITS 4108 (RGG) 90° Plug Connector with Rubber-Coated Coupling Nut

ITS 4108 (RG)
ITS 4108 (RG) 90° Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell

ITS 4108 (RGP)
ITS 4108 (RGP) 90° Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell for Use with 03 and 030 Receptacles

ITS 4108 RG (D1)
ITS 4108 RG (D1) 90° Cylindrical Plug Assembly with Rubber-Coated Backshell for Termination of UNI4883 Rubber Conduit

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.