VG 95234 Qualified Power and Signal Connectors for Rugged
Application Environments—From Military Vehicles to Rail, Mass Transit and
Industrial EquipmentThe Glenair ITS and ITS-RG connector series are based on the MIL-DTL-5015 standard, but feature an improved reverse bayonet coupling technology in place of the threaded coupling used in MIL-DTL-5015. The 3-point bayonet coupling mechanism reduces coupling time and provides easier mating when the connector is in an awkward position. Positive locking of the three stainless steel pins provides reliable resistance to vibration and shock, and prevents connector de-coupling in even the most rugged applications such as locomotives, mass-transit cars and military vehicles. The products are qualified to the VG 95234 standard and are currently used throughout Europe on thousands of ruggedized applications. All styles are available with wire sealing grommets and dynamic interfacial seals for environmental protection. Equipped with the appropriate backshells and accessories, the connectors are submersible for 12 hours up to a depth of ten meters. The ITS-RG Series incorporates a ruggedized outer coating of rubber for additional mechanical strength and to prevent shell damage due to rough handling. The Glenair ITS and ITS-RG Series share the same insert arrangements, shell dimensions, supported contacts and electrical performance ratings as the MIL-DTL-5015 and the VG 95234 and are fully interchangeable with the VG standard connectors. Support contact types include solder, crimp and PCB type in both gold or silver surface platings. Thermocouple contacts are also available. Depending on the application requirements, the following options may be supplied:
|
![]() |
Sneak Preview: New Draft Series ITS MIL-DTL-5015 Type Reverse Bayonet Connectors Catalog |
|
|
Download Entire ITS and ITS-RG Series Connectors Catalog (~28MB PDF) |
|
ITS Series Reverse Bayonet Connector Assemblies |
|
![]() |
The Ideal Connector Solution for Industrial, Rail/Mass Transit, Agricultural Machinery and Military Vehicles |
ITS-RG Series Rubber-Coated Reverse Bayonet Connector Assemblies |
|
![]() |
Rubber-Coated Reverse Bayonet Connector Provides Optimal Mechanical and Environmental Protection |
Backshells and Accessories for ITS & ITS RG Series Reverse Bayonet Connectors |
|
![]() |
Glenair Offers the Industry's Largest Selection of Reverse Bayonet Connector Backshell and Accessories |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |