Reverse Bayonet 5015 Type Connector Accessories

Series ITS MIL-DTL-5015 Type Reverse Bayonet Connectors

Backshells and Accessories

Complete Flexibility in Ordering
The Glenair Series ITS and ITS-RG Reverse Bayonet Connector lines are designed for the ultimate convenience in ordering. Choose from connectors already outfitted with the most popular backshells, or order your connectors and accessories separately. Both approaches offer excellent availability and fast turnaround. Many part numbers are in stock, ready for immediate same-day shipment.

PRODUCT FEATURES

  • Full Line of Environmental, Mechanical and EMI/RFI Connector Backshells and Front-End Accessories
  • Legacy Reverse Bayonet Accessories as well as Dozens of Newer Glenair Designs
  • All Materials and Finishes Including Aluminum, Stainless Steel and Marine-Bronze
  • Backshell Styles Include Extender Backshells, Conduit Adapters, and Environmental Cable Clamps
  • Other Accessories Include Protective Covers, Dummy Stowage Receptacles, Mounting Gaskets and Wire-Hole Plugs
  • Select From Hundreds of Part Numbers, Many Available for Immediate Same-Day Shipment
Series ITS MIL-DTL-5015 Type Reverse Bayonet Connectors
IT 101393-XX3

IT 101393-XX3

Extender Backshell for Plug Connectors for Use with Cable Clamp IT3057-XX A/B/C
IT 37267-XXBRXX

IT 37267-XXBRXX

BR Adapter for Termination of UNI4883 Rubber Conduit
IT 3057-XXA

IT 3057-XXA

Cable Clamp, General Duty for Jacketed or Multipolar Cable or Wires Protected by Tubing
IT 3057-XXC

IT 3057-XXC

Waterproof Cable Clamp for Jacketed Cable or Wires Protected by Tubing
IT 3420-XX (Class A) and IT 3420-XXA (Class C)

IT 3420-XX (Class A) and IT 3420-XXA (Class C)

Neoprene Sleeve for Protection & Reduction used with Class A or C Cable Clamps
ITB 06T-XX

ITB 06T-XX

Plug Connector Cap with Stainless Steel Chain
ITB 02T-XX

ITB 02T-XX

Receptacle Connector Cap with Stainless Steel Chain
ITB 02TF-XX

ITB 02TF-XX

Receptacle Connector Cap with Stainless Steel Wire Rope
ITB 06TF-XX

ITB 06TF-XX

Plug Connector Cap with Stainless Steel Wire Rope
IT 90376-XX (R)

IT 90376-XX (R)

Plug Connector Protective Plastic Dust Cap
IT 90376-XX (Y/R) and TP02-XX

IT 90376-XX (Y/R) and TP02-XX

Receptacle Connector Protective Plastic Dust Cap
ITS 05-XX

ITS 05-XX

Dummy Plug Stowage Receptacle
IT 40450-XX and IT 40450-XX (S)

IT 40450-XX and IT 40450-XX (S)

Connector Mounting Gaskets for Front-Mounted Square Flange Receptacle
IT 40460-XX and IT 40460-XX (S)

IT 40460-XX and IT 40460-XX (S)

Connector Mounting Gasket for Rear-Mounted Square Flange Receptacle
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved