Series ITH Rigid Insert Reverse Bayonet Connectors (NFF 61030 - BS 6853)

Product Selection Guide

Series ITH Rigid Insert Reverse Bayonet Connectors

Easy-to-Assemble, Rigid Insert Power and Signal Connectors (NFF 61030 - BS 6853)

Series ITH Rigid Inserts and Crimp Contacts save assembly time and improve electrical insulation performance

The Glenair ITH connector series is based on the MIL-DTL-5015 standard, but features an improved reverse bayonet coupling technology in place of the threaded coupling used in MIL-DTL-5015. The ITH Series is also notable for its rigid inserts and crimp contacts that provide both better electrical insulation as well as reduced assembly time. The connector also features a 3-point reverse bayonet coupling mechanism which provides easier mating when the connector is in an awkward position. Positive locking of the three stainless steel pins provides reliable resistance to vibration and shock, and prevents connector de-coupling in even the most rugged applications such as locomotives and mass-transit cars. The products conform to the VG 95234 standard and are currently used throughout Europe on hundreds of ruggedized applications. All connectors in the series conform to French (NFF 61030) and British (BS 6853) electrical standards, as well as EEC compliance directives for electromagnetical compatibility. EMI shield termination accessories are available for both overall as well as individual wire shields.

Download the complete catalog:
ITH Rigid Insert Reverse Bayonet Connectors [ 5.4 MB pdf ]
PL 607-XXP and 607-XXS

PL 607-XXP and 607-XXS

Insulating Grommet
ITH 03FF A and ITH 03FP A,ITH 03FF R and ITH 03FP R

ITH 03FF A and ITH 03FP A, ITH 03FF R and ITH 03FP R

Box Mount Receptacle Connector for Rear Panel Mounting
ITH 030 A and ITH 030 R

ITH 030 A and ITH 030 R

Box Mount Receptacle with Accessory Backshell and a Selection of Cable Clamps
ITH 030 (EMI) and ITHC 030 (EMI)

ITH 030 (EMI) and ITHC 030 (EMI)

Rear Box Mount Receptacle with Backshell for EMI Shielded and Jacketed Cable
ITH 030 A (M)

ITH 030 A (M)

Rear Panel Box Mount Receptacle with Metric Thread Cable Gland Backshell
ITH 06 A NO and ITH 06 R NO

ITH 06 A NO and ITH 06 R NO

Straight Plug Assembly
ITH 06 A and ITH 06 R

ITH 06 A and ITH 06 R

Straight Plug with Accessory Backshell and a Selection of Cable Clamps
ITH 06 A (EMI)

ITH 06 A (EMI)

Straight Plug Connector with Backshell for EMI Shielded and Jacketed Cable
ITH 06 A (M)

ITH 06 A (M)

Straight Plug Connector with Metric Thread Cable Gland Backshell
ITH 08 A and ITH 08 R

ITH 08 A and ITH 08 R

90° Plug Connector with Accessory Backshell and a Selection of Cable Clamps
PL 37267_XX

PL 37267-XX

Type A Adapter
PL 37267_XXM

PL 37267-XXM

Metric Adapter
PL 37267-BRXXX

PL 37267-BRXXX

BR Adapter for Termination of UNI4883 Rubber Conduit
ITB 06T-XX

ITB 06T-XX

Plug Connector Cap with Stainless Steel Chain
ITB 02T-XX

ITB 02T-XX

Receptacle Connector Cap with Stainless Steel Chain
IT 3057-A

IT 3057-A

Cable Clamp
IT 3057-XXC

IT 3057-XXC

General Duty Cable Clamp for Jacketed or Multipolar Cable or Wires Protected by Tubing
IT 3420-XX (Class A)

IT 3420-XX (Class A)

Neoprene Sleeve for Protection & Reduction Used with Class A Cable Clamps
IT 3420-XXA (Class C)

IT 3420-XXA (Class C)

Neoprene Sleeve for Protection & Reduction Used with Class C Cable Clamps
IT 40450-XX and IT 40450-XXS

IT 40450-XX and IT 40450-XXS

Connector Mounting Gaskets for Front-Mounted Square Flange Receptacle
IT 40460-XX and IT 40460-XXS

IT 40460-XX and IT 40460-XXS

Connector Mounting Gaskets for Rear-Mounted Square Flange Receptacle
Crimping Tools

Crimping Tools

For Termination of ITH Connectors
Crimping Tools

Insertion and Removal Tools

For Assembly of ITH Connectors
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved