An Economical Connector Solution for General Electronics, Industrial Controls, Instrumentation and Military Vehicles
Harsh Application Environments
The Glenair Series IPT Bayonet-Lock Signal Connector is ideally suited for all interconnect applications that require a general-duty connector equipped with solder cup contacts and one-piece rubber insert. The bayonet coupling mechanism provides fast and easy mating, especially when the connector is situated in an awkward or hard to reach location. The connector's high resistance to vibration and shock provides foolproof performance in even the most rigorous application environments. Environmental protection to IP67 levels provides additional reliability and the flexibility to specify these rugged connectors in harsh applications such as machine tools and factory automation. Supplied solder cup contacts are gold-plated over nickel. Optional crimp contacts are available, however the Glenair IPT SE series, with its industry standard rear-release crimp contacts and retention clip mechanism is better suited for all high-performance applications that require crimp contacts. Sealing members in the IPT series are made from resilient neoprene rubber. The standard insert material is synthetic rubber. There are 44 different size 16 and size 20 insert arrangements and nine
shell sizes.
Intermateability
The Series IPT Connector is interchangeable and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-C-26482 Series I and/or qualified to VG 95328, including VEAM VPT, Amphenol PT, Amphenol Limited G2GB, and ITT Cannon KPT.
- Product Line Overview
- How to Order - Part Number Breakdown
- Styles and Classes
- Cross Section
- Technical Data
- Materials and Finishes
- Contact Dimensions
- Insert Arrangement Tables and Alternate Insert Positions
- Alternate Key Positions
- Fastener Height Requirements and Panel Cutout Dimensions
- Available Insert Arrangements
![]() |
IPT 00 AFront Panel Mount Square Flange Receptacle with Backshell |
![]() |
IPT 00 A...PG_ _Front Panel Mount Square Flange Receptacle with Backshell for Use with PG Cable Clamp (Clamp Not Included) |
![]() |
IPT 00 A...PH_ _Front Panel Mount Square Flange Receptacle with Backshell and PG Cable Gland |
![]() |
IPT 00 A...PHM_ _Front Panel Mount Square Flange Receptacle with PHM Backshell and Sleeves to Accommodate Various Cable Sizes |
![]() |
IPT 00 A...SRFront Panel Mount Square Flange Receptacle with Backshell, Bushing and Cable Clamp |
![]() |
IPT 00 EFront Panel Mount Square Flange Receptacle with General Duty Backshell |
![]() |
IPT 00 E...SRFront Panel Mount Square Flange Receptacle with Backshell, Cable Clamp and Bushing |
![]() |
IPT 00 GFront Panel Mount Square Flange Receptacle with Shrink Boot Backshell |
![]() |
IPT 00 JFront Panel Mount Square Flange Receptacle with Long Backshell and Cable Clamp |
![]() |
IPT 00 MFront Panel Mount Square Flange Receptacle with Backshell for EMI Shield Termination and Shrink Boot |
![]() |
IPT 00 WFront Panel Mount Square Flange Receptacle with Long Backshell, Metal Sleeve and Gland Seal |
![]() |
IPT 01 AIn-Line Receptacle Connectorwith General Duty Backshell |
![]() |
IPT 01 A...PG_ _In-Line Receptacle Connector with Backshell for Attachment of PG Cable Gland |
![]() |
IPT 00 A...PH_ _In-Line Receptacle Connector with Backshell and Plastic PG Cable Gland |
![]() |
IPT 01 A...PHM_ _In-Line Receptacle Connector with PHM Backshell and Sleeves to Accommodate Various Cable Sizes |
![]() |
IPT 01 A...SRIn-Line Receptacle Connector with Backshell, Cable Clamp and Bushing |
![]() |
IPT 01 EIn-Line Receptacle Connector with General Duty Backshell |
![]() |
IPT 01 E...SRIn-Line Receptacle Connector with Backshell, Cable Clamp and Bushing |
![]() |
IPT 01 GIn-Line Receptacle Connector with Shrink Boot Backshell |
![]() |
IPT 01 JIn-Line Receptacle Connector with Backshell, Cable Clamp and Sleeve |
![]() |
IPT 01 WIn-Line Receptacle Connector with Long Backshell, Metal Sleeve and Gland Seal |
![]() |
IPT 01 MIn-Line Receptacle Connector with Backshell for EMI Shield Termination and Shrink Boot |
![]() |
IPT 02 PPRear Box Mount Square Flange Receptacle Through Bulkhead |
![]() |
IPT 02 A and IPT 02 ERear Box Mount Square Flange Receptacle |
![]() |
IPT 02 YRear Box Mount Square Flange Receptacle with Printed Circuit Board Terminations |
![]() |
IPT 06 A...N0Straight Plug Connector with Accessory Threads |
![]() |
IPT 06 A...N0 ATStraight Plug Connector with Accessory Threads and Arctic Coupling Nut |
![]() |
IPT 06 AStraight Plug Connector with Backshell to Accommodate MS3057 Cable Clamp (Not Included) |
![]() |
IPT 06 A...PG_ _Straight Plug Connector with Backshell for Use with PG Glands (Not Included) |
![]() |
IPT 06 A...PH_ _Straight Plug Connector with Backshell and PG Cable Gland |
![]() |
IPT 06 A...PHM_ _Straight Plug Connector with PHM Backshell and Sleeves to Accommodate Various Cable Sizes |
![]() |
IPT 06 A...PHM_ _EMI67Straight Plug Connector with Backshell for EMI Shield Termination |
![]() |
IPT 06 A...SRStraight Plug Connector with Backshell, Cable Clamp and Bushing |
![]() |
IPT 06 EStraight Plug Connector with General Duty Backshell |
![]() |
IPT 06 E...SRStraight Plug Connector with Backshell, Cable Clamp and Bushing |
![]() |
IPT 06 GStraight Plug Connector with Backshell for Heat Shrink Boot |
![]() |
IPT 06 JStraight Plug Connector with Long Backshell, Metal Sleeve, Cable Sealing Gland, and Cable Clamp |
![]() |
IPT 06 MStraight Plug Connector with Backshell Suitable for EMI Shield Termination and Heat Shrink Boot |
![]() |
IPT 06 WStraight Plug Connector with Long Backshell and Cable Sealing Gland |
![]() |
IPT 07 ARear Box Mount Jam Nut Receptacle Connector |
![]() |
IPT 07 ERear Panel Mount Jam Nut Receptacle Connector with Backshell |
![]() |
IPT 07 E...SRRear Panel Mount Jam Nut Receptacle Connector and Backshell with Cable Clamp and Bushing |
![]() |
IPT 07 YRear Box Mount Jam Nut Receptacle with Printed Circuit Board Contacts |
![]() |
IPT 08 AMPlug Connector with 90° EMI Shield Termination Backshell Suitable for MS3057 Cable Clamp (Not Included) |
![]() |
IPT 08 A...PHM_ _Plug Connector with 90° PHM Backshell and Sleeves to Accommodate Various Cable Sizes |
![]() |
IPT 08 EMPlug Connector with 90° Backshell Suitable for MS 3057 Cable Clamp (Not Included) |
![]() |
IPT 08 MPlug Connector with 90° Backshell for Shield Termination and Shrink Boot |
![]() |
IPT 26 ABox Mount Rear Flange Plug Connector |