IPT SE Brings High-Performance Crimp Contact Termination to MIL-C-26482 Bayonet Connectors
Harsh Application Environments
The Glenair Series IPT SE Bayonet-Lock Signal Connector is ideally suited for all general and environmental applications that require a high-performance military type cylindrical connector with crimp-removable contacts. Qualified to VG95328, the bayonet mechanism provides fast and easy coupling, especially when the connector is situated in an awkward or hard to reach location. Environmental protection to IP67 levels provides additional reliability and the flexibility to specify these rugged connectors in harsh applications such as in machine tools and factory automation. Supplied crimp contacts are gold-plated copper alloy. Inserts are made from high-insulation synthetic rubber, oil and temperature resistant to -55°C to +125°C.
Intermateability
The Series IPT SE Connector is interchangeable and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-C-26482 and/or qualified to VG 95328, including ITT Cannon KPT.
- General Information
- Styles and Classes
- Technical Data
- How to Order - Part Number Breakdown
- VG95328 Part Number Cross Reference
- Materials and Finishes
- Crimp Contact Dimensions Pin and Socket
- Insert Arrangement Tables and Sealing Plugs
- Available Insert Arrangements
- Fastener Height Requirements and Panel Cutout Dimensions
![]() |
IPT 00 SEFront Panel Mount Square Flange Receptacle with General Duty Backshell |
![]() |
IPT 00 SE...SRFront Panel Mount Square Flange Receptacle with Backshell, Cable Clamp and Bushing |
![]() |
IPT 02 SERear Box Mount Square Flange Receptacle |
![]() |
IPT 07 SERear Panel Mount Jam NutReceptacle Connector with Backshell |
![]() |
IPT 07 SE...SRRear Panel Mount Jam NutReceptacle Connector and Backshell with Cable Clamp and Bushing |
![]() |
IPT 06 SEStraight Plug Connector |
![]() |
IPT 06 SE...SRStraight Plug Connectorwith Backshell, Cable Clamp and Bushing |
![]() |
IPT 06 MSEStraight Plug Connector with Backshell Suitable for EMI Shield Termination and Heat Shrink Boot |
![]() |
IPT 06 ASEStraight Plug Connector with Backshell to Accommodate MS3057 Cable Clamp (Not Included) |
![]() |
IPT 02 PPRear Box Mount Square Flange Receptacle Through Bulkhead |
![]() |
IPT 00 MSEFront Panel Mount Square Flange Receptacle with Backshell for EMI Shield Termination and Shrink Boot |
![]() |
IPT 07 GSERear Panel Mount Jam Nut Receptacle Connector with EMI/Shrinkboot Backshell |
![]() |
IPT 07 MSERear Panel Mount Jam Nut Receptacle with Backshell for EMI Shield Termination and Shrink Boot |
![]() |
IPT G 06 GSEStraight Plug Connector with EMI/Shrinkboot Backshell |
![]() |
IPT 01 SE...SRIn-Line Receptacle Connector with Backshell, Cable Clamp and Bushing |
![]() |
IPT 01 MSEIn-Line Receptacle Connector with Backshell for EMI Shield Termination and Shrink Boot |