Glenair IPT SE Series High Performance Crimp Contact MIL-C-26482 Type Bayonet Connector

Glenair IPT Series Connectors < Return to Glenair IPT and IPT SE Bayonet-Lock Connectors Product Selection Guide

IPT SE Brings High-Performance Crimp Contact Termination to MIL-C-26482 Bayonet Connectors

Harsh Application Environments
The Glenair Series IPT SE Bayonet-Lock Signal Connector is ideally suited for all general and environmental applications that require a high-performance military type cylindrical connector with crimp-removable contacts. Qualified to VG95328, the bayonet mechanism provides fast and easy coupling, especially when the connector is situated in an awkward or hard to reach location. Environmental protection to IP67 levels provides additional reliability and the flexibility to specify these rugged connectors in harsh applications such as in machine tools and factory automation. Supplied crimp contacts are gold-plated copper alloy. Inserts are made from high-insulation synthetic rubber, oil and temperature resistant to -55° C to +125° C.

Intermateability
The Series IPT SE Connector is interchangeable and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-C-26482 and/or qualified to VG 95328, including ITT Cannon KPT.

IPT 00 SE
ipt_00_se
Front Panel Mount Square Flange Receptacle
with General Duty Backshell

IPT 00 SE...SR
ipt_00_se_sr
Front Panel Mount Square Flange Receptacle
with Backshell, Cable Clamp and Bushing

IPT 02 SE
ipt_02_se
Rear Box Mount Square Flange Receptacle

IPT 07 SE
ipt_07_se
Rear Panel Mount Jam Nut
Receptacle Connector with Backshell

IPT 07 SE...SR
ipt_07_se_sr
Rear Panel Mount Jam Nut
Receptacle Connector and Backshell with Cable Clamp and Bushing

IPT 06 GSE
ipt_06_gse
Straight Plug Connector with Shrinkboot Backshell

IPT 06 SE...SR
ipt_06_se_sr
Straight Plug Connector
with Backshell, Cable Clamp and Bushing

IPT 06 MSE
ipt_06_mse
Straight Plug Connector
with Backshell Suitable for EMI Shield Termination and Heat Shrink Boot

IPT 06 ASE
ipt_06_ase
Straight Plug Connector
with Backshell to Accommodate MS3057 Cable Clamp (Not Included)

IPT 02 PP
ipt_02_pp
Rear Box Mount Square Flange Receptacle Through Bulkhead

IPT 00 MSE
ipt_00_mse
Front Panel Mount Square Flange Receptacle
with Backshell for EMI Shield Termination and Shrink Boot

IPT 07 GSE
ipt_07_gse
Rear Panel Mount Jam Nut Receptacle Connector
with EMI/Shrinkboot Backshell

IPT 07 MSE
ipt_07_mse
Rear Panel Mount Jam Nut Receptacle
with Backshell for EMI Shield Termination and Shrink Boot

IPT G 06 GSE
ipt_g_06_gse
Straight Plug Connector with EMI/Shrinkboot Backshell

IPT 01 SE...SR
ipt_01_se_sr
In-Line Receptacle Connector
with Backshell, Cable Clamp and Bushing

IPT 01 MSE
ipt_01_mse
In-Line Receptacle Connector
with Backshell for EMI Shield Termination and Shrink Boot

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.