Additional Information on Special Purpose Products and Applications

< Return to Ruggedized Electrical Power and Signal Connectors Product Selection Guide

Datasheets, Whitepapers and Presentations

October 2007 QwikConnect
QwikConnect October 2007: Glenair Has the Connectors, the Cables and the Expertise to Solve Even the Toughest Rail Industry Interconnect Challenges
January 2007 QwikConnect
QwikConnect January 2007: Glenair's MIL-PRF-24758A Topside Conduit and Adapters are Haze Gray and Underway!
Ready to Roll
Glenair Reverse Bayonet and Threaded Coupling MIL-C-5015 Connectors: Ready to Roll!
Ready to Roll
La Gamme Glenair de Connecteurs MIL-C-5015 à Baïonnette Inversée Sont Sur la Ligne de Départ!
its_5015_cross_reference
Series ITS 5015 Reverse Bayonet Part Number Cross Reference
Industrial Power and Signal Connectors Slideshow
Industrial Power and Signal Connectors Slideshow
Conduit Wire Protection Systems Slideshow
Conduit Wire Protection Systems Slideshow
Overmolded Cable Assemblies Slideshow
Overmolded Cable Assemblies Slideshow
Industrial Power and Signal Connector Art Gallery
Industrial Power and Signal Connector Art Gallery
ITS 500 Series
Single pole back panel mounting receptacle, high current rating, with rapid bayonet joint. Backshell suitable for heat shrinks boots, conduit UNI 4883, metric threads, etc.
IRT 929 J Motor Shunt Box
Aluminium alloy Shunt box positioned on the boogies in the railway applications. Includes 2 rapid joint connectors with different keying phases. Coupling and uncoupling operations aided by lateral guides with a "Low force" closing system.
Gigastar QUADRAX
Complete connection for data transmission in railway applications.
HIEB
Hybrid connectors with eletric and optical contacts.
Trilogy Connector
It is a modular interconnection system for data transmission created with subminiature connectors.
C1 Single Pole Connector
Single pole power connectors for wagon to wagon connection.
ITB07PP
Trough bulkhead receptacles to be used on walls or panels with a wide thickness.
ITS-MT
Reverse bayonet coupling connector with grounded contact.
Stainless Steel and MB
AISI303 Stainless Steel and UNI5273 Marine Bronze IPT & ITB/ITS series connectors.
Show Business
Connectors dedicated to show business used particularly in lighting and sound equipment.
IMC
Brass connector used to mate battery pack with motor/charger of electrical autocycles.
979 Series
Low and medium voltage for railway applications.
900 Series
The main characteristic of this series of circular power connectors, mainly used in the railway field, is the plastic insert, made of two parts, and the metallic spring for the retention of the contacts.
IRT Series
High power connectors for railway applications and used in the iron industry.
Modular IRT
Modular connector with possibility of connection for more wires from the same contact enabling a reduction of the wiring on the panel.
PLAF
Rubber made waterproof connectors.
CP4074
Power coax connector used to feed winches on military cars.
Push Pull
Circular connector with push-pull coupling system and plastic insert for signal and high pressure air and fluids contacts.
CX Series
Coax connectors used on instrumental panels of avionic military vehicles.
Binding Posts
Binding posts for rapid cable harnessing with horizontal or vertical insertion of the wires.
Shunt Box BT
Aluminium waterproof box used in the railway field.
IFO Series
Thread & bayonet coupling connectors for fiber optic cables.
UniPower 200
Unipolar connector with based upon color codes and/or mechanical polarization.


Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.