High-Speed DataLink Transmission Connectors

USB, RJ45 and Quadrax Interconnects in Sealed, Ruggedized M5015 and M26482 Type Packaging

Special IFO Series Fiber Optic Solutions
Fiber optic connectors, termini and cables are ideally suited for high-reliability settings such as commercial, military, mass-transit and naval applications. Glenair is unique in the industry for our vertical ability to design, produce and deliver high-speed I/O interconnect cables and harnesses including fiber optic cabling for extreme environmental exposure, corrosion resistance, improved fiber tensile strength and resistance to micro-bending. We are a recognized leader in the manufacture of high-reliability fiber optic connection systems for the most advanced and challenging systems, including every branch of the military as well as industrial markets in every configuration requirement.

High-Speed Series IFO Fiber Optic Configurations
Based on our proven harsh environment ITS Ruggedized Connectors Series, the IFO fiber optic version offers several configurations utilizing 2, 4, 6, or 12 fiber optic termini in a single connector. Available termini can accomodate 9/125 (Single-Mode), 50/125 and 62/125 (Multi-Mode) optical fibers.

Basic Fiber Optic Link
Basic Fiber Optic Link

EMI and Spark/Arc Immunity
Optical fiber is particularly useful in high reliability applications due to its electromagnetic immunity. Since fiber optic media uses light to transmit signals, it is not subject to electromagnetic interference, radio frequency interference or voltage surges, and so provides greater transmission reliability. The total electrical isolation of fiber also makes it a safer, spark-free media for use in hazardous environments, such as high speed rail signals, tactical field communications, and Naval applications.

Introduction to High Speed "DataLink"

Download the complete catalog:
High-Speed "DataLink" Transmission Connectors [ 5.6 MB pdf ]
MIL-DTL-5015 Type Reverse Bayonet Coupling (Series ITS) with Single RJ45 Connector

MIL-DTL-5015 Type Reverse Bayonet Coupling
with Single RJ45 Connector

Series ITS
MIL-DTL-5015 Type Reverse Bayonet Coupling (Series ITS) with Double RJ45 Connectors

MIL-DTL-5015 Type Reverse Bayonet Coupling
with Double RJ45 Connectors

Series ITS
MIL-DTL-5015 Type Reverse Bayonet Coupling (Series ITS) USB-A Connector

MIL-DTL-5015 Type Reverse Bayonet Coupling
USB-A Connector

Series ITS
MIL-DTL-5015 Type Reverse Bayonet Coupling (Series ITS) USB-B Connector

MIL-DTL-5015 Type Reverse Bayonet Coupling
USB-B Connector

Series ITS
MIL-DTL-5015 Type Reverse Bayonet or Threaded Coupling (Series IT and ITS) USB-A Memory Key

MIL-DTL-5015 Type Reverse Bayonet or Threaded Coupling
USB-A Memory Key

Series IT and ITS
MIL-DTL-5015 Type Reverse Bayonet Coupling (Series ITH) Quadrax Connector

MIL-DTL-5015 Type Reverse Bayonet Coupling
Quadrax Connector

Series ITH
MIL-DTL-26482 Type Reverse Bayonet Coupling (Series IPT) with Single RJ45 Connector

MIL-DTL-26482 Type Reverse Bayonet Coupling
with Single RJ45 Connector

Series IPT
MIL-DTL-5015 and VG95234 Type (Series IFO) 2 Pole Fiber Optic Connector

MIL-DTL-5015 and VG95234
Type 2 Pole Fiber Optic Connector

Series IFO
MIL-DTL-5015 and VG95234 Type (Series IFO) 4 Pole Fiber Optic Connector

MIL-DTL-5015 and VG95234
Type 4 Pole Fiber Optic Connector

Series IFO
MIL-DTL-5015 and VG95234 Type (Series IFO) 6 Pole Fiber Optic Connector

MIL-DTL-5015 and VG95234
Type 6 Pole Fiber Optic Connector

Series IFO
MIL-DTL-5015 and VG95234 Type (Series IFO) 12 Pole Fiber Optic Connector

MIL-DTL-5015 and VG95234
Type 12 Pole Fiber Optic Connector

Series IFO
Available Backshell Options

Available Backshell Options

Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved