Test Probes and Kits

Test Probes and Kits

Fiber Optic Interconnect Solutions / Section L

The best fiber optic tooling in the industry–from bench tools to field kits. One-stop-shopping for fiber optic termination, inspection and trouble-shooting tools.

Fiber optic connectors are designed to be connected and disconnected many times without affecting the optical performance of the fiber circuit. Optimal performance can be achieved by following the correct process for termination of the fiber circuit–a task which requires the use of a wide range of specialized tooling. Glenair's extensive experience in building fiber optic interconnect cables has enabled us to select the right tools for each step in the termination and assembly process. Our Fiber Optic Termination and Test Probe Kits allow field technicians the convenience of completing final termination of precision termini on location for easy and efficient cable routing and installation. Each kit contains pin and socket polishing tools, jacket strippers, shears, scribes–literally all the tools and supplies required for ongoing termination and test of fiber optic systems. Polishing tools are also sold separately for factory use or as replacement parts in field termination kits.

Product Selection Guide
Fiber Optic Polishing Pucks

Fiber Optic Polishing Pucks

Fiber Optic Inspection and Testing

Fiber Optic Inspection and Testing

Fiber Optic Terminus Insertion and Extraction Tools

Fiber Optic Terminus Insertion and Extraction Tools

GTK1000

GTK1000

Glenair Fiber Optic Testing Kit for MIL-DTL-38999 Series III Fiber Optic Connection Systems
ABC 54705

ABC 54705

Replacement Fiber Optic Test Probe Jumper Simplex
180-049 • 180-050 • 180-043

180-049 • 180-050 • 180-043

Replacement Calibration Adapters for M29504/04 or /05 Termini
180-044 (06)

180-044 (06)

Fiber Optic Test Adapter, Plug
MIL-DTL-38999 Series III
180-044 (07)

180-044 (07)

Fiber Optic Test Adapter, Receptacle
MIL-DTL-38999 Series III
180-072 (06)

180-072 (06)

Fiber Optic Test Adapter, Receptacle
MIL-DTL-38999 Series I
180-072 (07)

180-072 (07)

Fiber Optic Test Adapter, Receptacle
MIL-DTL-38999 Series I
180-073 (06)

180-073 (06)

Fiber Optic Test Adapter, Plug
With Special Insert Arrangement MIL-DTL-38999 Series III
180-073 (07)

180-073 (07)

Fiber Optic Test Adapter, Receptacle
With Special Insert Arrangement MIL-DTL-38999 Series III
180-102 (06)

180-102 (06)

Fiber Optic Probe Adapter, Plug
180-102 (07)

180-102 (07)

Fiber Optic Probe Adapter, Receptacle
FO1006

FO1006

Fiber Optic Patch Cord
Simplex
FO1007

FO1007

Fiber Optic Patch Cord
Duplex
Fiber Optic Cleaning and Troubleshooting

Fiber Optic Cleaning and Troubleshooting

GBS1000 and GBS1001

GBS1000 and GBS1001

Portable Fiber Optic
Video Bore Scope Inspection System
Dry Action Cleaning Tools and Cleaning Swabs

Dry Action Cleaning Tools and Cleaning Swabs

600-058 and 600-061

600-058 and 600-061

The Band-Master™ ATS Clamping System
Hand Banding Tools
600-052, 600-057, 600-090, and 600-083

600-052, 600-057, 600-090, and 600-083

The Band-Master™ ATS Clamping System
Clamping Bands
EMI Shield Termination Instructions

EMI Shield Termination Instructions

The Band-Master™ ATS Clamping System