MIL-DTL-38999 Type

MIL-DTL-38999 Type

Fiber Optic Interconnect Solutions / Section B

MIL-DTL-38999 type fiber optic interconnection systems are the recognized standard for all military and commercial aerospace applications that depend on high levels of connector reliability, environmental and mechanical performance and low dB insertion loss. Designed specifically for air and space, the Glenair MIL-DTL-38999 type fiber optic connection system has been successfully deployed in applications ranging from the F-35 Joint Strike Fighter and the venerable F-22 to dozens of other fixed wing and rotary aircraft applications.

Glenair ASAP Fiber Optic Cable Sets

Product Selection Guide
181-001

M29504/05
181-001

Size 16 MIL-DTL-38999 Series III Type Fiber Optic Socket Terminus
181-002

M29504/04
181-002

Size 16 MIL-DTL-38999 Series III Type Fiber Optic Pin Terminus
187-019 and 187-029

187-019 and 187-029

Pin and Socket Dust Caps for Size 16 Terminus with .0625 DIA Ferrules
181-035

181-035

Large Core Optical Fiber Socket Terminus
MIL-DTL-38999 Series III Type
181-036

181-036

Large Core Optical Fiber Pin Terminus
MIL-DTL-38999 Series III Type
181-052

181-052

Size 16 Fiber Optic Jewel Pin Terminus
MIL-DTL-38999 Series III Type
181-053

181-053

Size 16 Fiber Optic Jewel Socket Terminus
MIL-DTL-38999 Series III Type
181-048

181-048

Size 16 Dummy Terminus
For use with MIL-DTL-38999 Series III Type Connectors
181-065

181-065

Size 20 Pin Terminus
MIL-DTL-38999 Series III Type
181-066

181-066

Size 20 Socket Terminus
MIL-DTL-38999 Series III Type
180-091

180-091

MIL-DTL-38999 Series III Type
Fiber Optic Connection System
  • Contact Arrangements
  • Panel Cutouts
180-091 (05) In-Line Receptacle

180-091 (05) In-Line Receptacle

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type
180-091 (06) Plug

180-091 (06) Plug

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type
180-091 (08) Jam Nut Mount Receptacle

180-091 (08) Jam Nut Mount Receptacle

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type
180-091 (H7) Square Flange Wall Mount Receptacle

180-091 (H7) Square Flange Wall Mount Receptacle

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type with Standard (Round) Holes
180-091 (S7) Square Flange Wall Mount Receptacle

180-091 (S7) Square Flange Wall Mount Receptacle

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type with Slotted Holes
180-091 (T7) Square Flange Wall Mount Receptacle

180-091 (T7) Square Flange Wall Mount Receptacle

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type with Threaded Insert Holes
660-023 and -024 • 660-049 and -050

660-023 and -024 • 660-049 and -050

MIL-DTL-38999 Series III Type
Metal and Composite Protective Covers
189-016

189-016

Backshell with Banding Strain Relief
Environmental Resistant for MIL-DTL-38999 Series III Fiber Optic Connectors
189-037

189-037

Environmental Backshell with Banding Strain Relief for MIL-DTL-38999 Series III Fiber Optic Connectors
377-014

377-014

Composite Backshell for Fiber Optic MIL-DTL-38999 Series III & IV Connectors
377-040

377-040

Composite Strain-Relief Backshell for Fiber Optic MIL-DTL-38999 Series III Connectors
377-041

377-041

Composite FiberCon® Conduit Adapter for Fiber Optic MIL-DTL-38999 Series III Connectors
189-038

189-038

Composite Connector Backshell Adapter for Helical Convoluted Tubing to be used with MIL-DTL-38999 Series III & IV Fiber Optic Connectors
712-416 • PEEK Only

712-416 • PEEK Only

Composite Straight Backshell Adapter for MIL-DTL-38999 Series lll and IV Fiber Optic Connectors
630-015

630-015

Fiber Optic Cable Bulkhead Adapter with Kevlar Braid Sock and Shrink Sleeving
Rugged Overmolded Polyurethane

Rugged Overmolded Polyurethane

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to D38999 Series III
Plastic and Metal-Core Conduit Assembly

Plastic and Metal-Core Conduit Assembly

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to D38999 Series III
Field Repairable Banding Backshell Assembly

Field Repairable Banding Backshell Assembly

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to D38999 Series III
Inside-the-Box Receptacle/Pigtail Assembly

Inside-the-Box Receptacle/Pigtail Assembly

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to ST, FC, SC, LC & SMA
Inside-the-Box Receptacle/Pigtail Assembly with FiberCon<sup>®</sup> Backshell

Inside-the-Box Receptacle/Pigtail Assembly with FiberCon® Backshell

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to ST, FC, SC, LC & SMA
Inside-the-Box Receptacle/Pigtail Assembly with Low-Profile Backshell and Conduit

Inside-the-Box Receptacle/Pigtail Assembly with Low-Profile Backshell and Conduit

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to ST, FC, SC, LC & SMA
180-071 (-3) Wall Mount Receptacle

180-071 (-3) Wall Mount Receptacle

Single Channel Fiber Optic Connector
Environmental Resistant for Glenair 181-002 Rear Release Pin Termini
180-071 (-4) Jam Nut Mount Receptacle

180-071 (-4) Jam Nut Mount Receptacle

Single Channel Fiber Optic Connector
Environment Resistant for Glenair 181-002 Rear Release Pin Termini
180-071 (-6) Plug

180-071 (-6) Plug

Single Channel Fiber Optic Connector
Environmental Resistant for Glenair 181-001 Rear Release Socket Termini
189-047

189-047

Plug and Receptacle Protective Covers for Single Channel 180-071 Series Fiber Optic Connectors
189-055

189-055

Single Channel Fiber Optic Connector Backshell
Environmental Resistant for 180-071 Series Single Channel Fiber Optic Connectors
180-076 Fiber Optic Splice

180-076 Fiber Optic Splice

For use with Glenair 180-001 and 181-002 Rear Release Termini Type Connectors
180-052

180-052

2 Channel Fiber Optic Receptacle Connector for M29504/05 Socket Terminus
180-053

180-053

2 Channel Fiber Optic Plug Connector for M29504/04 Pin Terminus