Termination, Assembly, Inspection and Cleaning Tools

Tactical Fiber Optic Interconnect Solutions

Fiber Optic Cleaning, Inspection and Termination Kits

The Right Fiber Optic Tool for the Job

Fiber optic connectors are designed to be connected and disconnected many times without affecting the optical performance of the fiber circuit. The key to this performance is the error-free termination of the contact terminus to the fiber circuit—a task which requires the use of a wide range of specialized tooling. Glenair's extensive experience in building fiber optic interconnect cables has enabled us to select the right tools for each step in the termination and assembly process. Our Fiber Optic Termination and Test Probe Kits allow field technicians the convenience of completing final termination of precision termini on location for easy and efficient cable routing and installation. Each kit contains pin and socket polishing tools, jacket strippers, shears, scribes—literally all the tools and supplies required for ongoing termination and test of fiber optic systems. Polishing tools are also sold seperately for factory use or as replacement parts in field termination kits.

The Band-It® Shield Termination System

The Band-It® Clamping System provides quick, easy and highly-reliable termination of braided shielding or fabric braid. Glenair has designed banding platforms into a number of our specialized fiber optic backshells and conduit adapters. Individual clamping tools, bands and kits are available.

Inspection and Cleaning Systems

Glenair has selected the industry's best Video Bore Scope Inspection System for efficient troubleshooting of fiber media. The Glenair video inspection system supplies everything you need to quickly and conveniently inspect and clean butt-jointed fiber optic contacts. Optional add-ons enable turnkey integration with computer desktops, digital cameras and powerful optical test software. The CleanBlast® system creates a laminar flow of a highly filtered gas across the surface of the fiber. A solvent is then introduced and atomized to create a cleaning mist that leaves the fiber contamination free, ensuring that your cable is serving at its optimal performance.

Custom Request Product Selection Guide

Tools on this page

Termination/Repair:
187-017 (Termination kit for 181-001 & 181-002 termini)
187-018 (Termination kit for 181-011 & 181-012 termini)
182-001 (Polishing Puck)
182-002 (Polishing Puck)
182-005 (Polishing Puck)
182-006 (Polishing Puck)
182-007 (Polishing Puck)
600-052, 600-057, 600-090, and 600-083 (BAND-IT® tool)
600-058 (BAND-IT® tool)
Inspection:
GBS1000 & GBS1001
Testing:
GTK1000
Cleaning:
Dry Action Fiber Optic Cleaning Tool
GCB1000, GCB2000 & GCB3000
187-021
187-024
187-045

Videos

Dry Action Fiber Optic Cleaning Tool

Dry Action Fiber Optic Cleaning Tool

The Dry Action Cleaning Tool is an easy-to-handle fiber optic terminus cleaning device, highly effective at removing oil and dust contamination from M29504 pin and socket termini—either inside or outside D38999 style connector shells.
  • Fiber Optic Military and Civilian Aviation
  • Fiber Optic Satellite Communication Systems
  • Military/Civilian/Maritime Fiber Optic Networks

Termination/Repair

187-017

187-017

Glenair Fiber Optic Termination Kit for MIL-PRF-29504/4 & MIL-PRF-29504/5 Termini (181-001 & 181-002)
187-018

187-018

Glenair Fiber Optic Termination Kit for Front Release 181-011 and 181-012 Termini
182-001

182-001

Fiber Optic Polishing Tool for 181-001 and 181-002 Termini
182-002

182-002

Fiber Optic Polishing Tool for 181-006 Test Probe
182-005

182-005

Fiber Optic Polishing Tool for 181-011 and 181-012 Front Release Termini
182-006

182-006

Fiber Optic Socket Polishing Tool
182-007

182-007

Fiber Optic Termini Polishing Tool for 181-045 2.5mm Termini
600-052

600-052, 600-057, 600-090, and 600-083

The BAND-IT® Clamping System Clamping Bands
600-058

600-058

The BAND-IT® Clamping System Hand Banding Tools

Inspection

GBS1000

GBS1000 and GBS1001

Portable Fiber Optic Video Bore Scope Inspection System

Testing

GTK1000

GTK1000

Glenair Fiber Optic Testing Kit for Front Release 181-011 & 181-012 Termini

Cleaning

Dry Action Fiber Optic Cleaning Tool

Dry Action Fiber Optic Cleaning Tool

The Fast Fiber Optic End Face Cleaner
GCB1000

GCB1000, GCB2000 and GCB3000

Fiber Optic CleanBlast® Cleaning Systems for Fiber Optic Connectors
187-021

187-021

Fiber Optic Cleaning Swab 1.25 mm Cletop
187-024

187-024

Fiber Optic Cleaning Swab for Part 181-001 Socket Terminus
187-045

187-045

Fiber Optic Cleaning Swab 2.00mm and 2.50mm Cletop
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved