MIL-DTL-38999 Fiber Optic Test Probes and Connector Adapters

< Return to Tactical Fiber Optic Interconnect Solutions Product Selection Guide

Glenair Fiber Optic Test Probes and Connector Adapters Provide Accurate and Repeatable Testing of MIL-DTL-38999 Cable Assemblies

MIL-DTL-38999 Fiber
Optic Test Probes and Connector Adapters

Patented optical test and measurement system
Traditional optical test harnesses are expensive and easily contaminated in normal use. Glenair's test probe, in conjunction with our precise-mating test adapter, offers a complete solution to optical test and measurement. The probe design offers precision alignment with the use of ceramic ferrules and alignment sleeves. The spring design offers the same termination pressure as the MIL-PRF-29504 terminus. The built-in insertion and removal tool on the test probe allows for quick probing from one channel to the next with repeatable performance. The probe also houses a rubber strain-relief boot to protect the optical fiber from potential bend stress.

Specified by advanced military aircraft programs
The Glenair fiber optic test probe system has become a standard tool for the field testing of fiber optic media in front-line fighter jets and other advanced aircraft. With the upgrading of so many avionic systems to fiber optics, the need for fast and efficient troubleshooting equipment has become paramount. The traditionally heavy and expensive test harnesses of the past are now being replaced with Glenair's lightweight and easy-to-use fiber optic test probes and adapters.

Troubleshooting a shell size 25 MIL-DTL-38999 Series III Connector previously required an expensive test harness with 29 fiber optic terminations. Today, this test assembly has been replaced by Glenair with a single disposable probe jumper and a re-usable connector adapter. The system is now being used in advanced military aircraft programs as well as in naval weapons systems, sonar, video, audio, and a wide range of other military and commecrial applications.

User Instructions: Glenair MIL-DTL-38999 Fiber Optic Test Probes and Connector Adapters
 
ABC54705
ABC 54705
Fiber Optic Test Probe Simplex Cable Assembly
 
180-043
180-043
Feedthrough Probe Connector for MIL-DTL-38999 Series III Test Probe
 
180-049
180-049
Feedthrough Probe Connector to M29504/4 Pin Terminus
 
180-050
180-050
Feedthrough Probe Connector Probe to Socket Terminus (M29504/5)
 
180-044-06
180-044 (06 Plug)
Fiber Optic Test Adapter MIL-DTL-38999 Series III
 
180-044-07
180-044 (07 Receptacle)
Fiber Optic Test Adapter MIL-DTL-38999 Series III
 
180-072-06
180-072 (06 Plug)
Fiber Optic Test Adapter MIL-DTL-38999 Series I
 
180-072-07
180-072 (07 Receptacle)
Fiber Optic Test Adapter MIL-DTL-38999 Series I
 
180-073-06
180-073 (06 Plug)
Fiber Optic Test Adapter With Special Insert Arrangement MIL-DTL-38999 Series III
 
180-073-07
180-073 (07 Receptacle)
Fiber Optic Test Adapter With Special Insert Arrangement MIL-DTL-38999 Series III
 
180-089-06
180-089 (06 Plug)
Fiber Optic Test Adapter MIL-PRF-28876
 
180-089-07
180-089 (07 Receptacle)
Fiber Optic Test Adapter MIL-PRF-28876
 
180-102-06
180-102 (06 Plug)
Fiber Optic Probe Adapter
 
180-102-07
180-102 (07 Receptacle)
Fiber Optic Probe Adapter
 
FO1006
FO1006
Glenair Fiber Optic Patch Cord
 
FO1007
FO1007
Glenair Fiber Optic Patch Cord Duplex

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.