Fiber Optic Extruded Bulk Cable

< Return to Tactical Fiber Optic Interconnect Solutions Product Selection Guide

Glenair Fiber Optic Extruded Cable is Ideal for Prototypes and Other Short-Run Applications

Fiber Optic Extruded
Bulk Cable

Fiber Optic Cable Construction
There are typically five elements that make up the construction of a fiber optic cable: the op- tic core, optic cladding, buffer, strength member and outer jacket. The optic core is the light-carrying element at the center of the optical fiber. It is commonly made from a combination of highly purified silica and germania. Surrounding the core is the optic cladding made of pure silica. The combination of these materials makes the principle of total internal reflection possible, as the difference in materials used in the core and the cladding creates an extremely reflective surface at the point in which they interface. Light pulses entering the fiber core reflect off the core/cladding interface and thus remain within the core as they move down the line.

Surrounding the cladding is a buffer material which acts as a shock absorber to protect the core and cladding from damage. A strength member, typically Aramid, surrounds the buffer adding critical tensile strength to the cable to prevent damage from pull forces during installation. The outer jacket protects against abrasion and environmental damage. The type of jacket used also defines the cable's duty and flammability rating.

Glenair's In-House Capabilities
Glenair's in-house fiber optic cable extrusion line provides the capability to extrude a variety of short-run specialty cables from simplex to hybrid constructions. Options include a selection of strength filaments such as Aramid yarn and extruded outer jacket materials. Our in-house extrusion line is geared to short-run, prototype projects and other applications which do not meet the large cable manufacturer's minimum length requirements. For fast response on custom cables, please provide the factory with your exact needs (fiber type and size, cable type/construction, optical performance and so on).

 
ABC3571
ABC 3571
Bulk Simplex Fiber Optic Cable 100/140 Graded Index
 
ABC3580
ABC 3580
Bulk Simplex Fiber Optic Cable 50/125 Graded Index
 
ABC3586
ABC 3586
Bulk Simplex Fiber Optic Cable 9.3/125 Singlemode Stepped Index
 
ABC3569
ABC 3569
Bulk Simplex Fiber Optic Cable 62.5/125 Graded Index
 
ABC3821
ABC 3821
Bulk Simplex Fiber Optic Cable 62.5/125 Graded Index

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.