Conduit, Fittings, Transitions and Adapters - Glenair, Inc.

< Return to Tactical Fiber Optic Interconnect Solutions Product Selection Guide

Glenair Conduit Systems, Fittings and Bulk Tubing Protect Fiber Media from Mechanical and Environmental Damage

Conduit, Fittings,
Transitions and Adapters

The Widest Range of Conduit Materials and Fittings in the Industry
Flexible, high-temperature convoluted tubing is an ideal material choice for the protection of fiber media. The material provides a durable, highly-flexible enclosure for fiber optic systems, with end-fittings and transitions to meet any installation configuration. The crush resistant, helical conduit comes in a range of standard diameters and wall thicknesses. Glenair's Gamma Processed ETFE tubing is constructed from thermally-stable ethylene tetrafluoroethylene. Other available materials include FEP, PFA, PTFE and halogen-free, light weight PEEK. Connector adapters, end-fittings and backshells for bulkhead termination of conduit to panels or junction boxes are also available.

Choose from Discrete Components or Turnkey Assembly
Glenair is uniquely positioned in the industry to offer not only fiber optic connectors, cables, termini and other discrete components, but also to provide turn-key assembly services. This cabability is particularly strong in our assembly division. Glenair's fast turn-around assembly service leverages Glenair's vertically-integrated manufacturing facility. No matter what the challange—from a custom, molded backshell to a composite junction box—Glenair is able to integrate our fiber optic conduit assemblies with a broad range of unique technologies. Factory termination of fiber optic media adds quality and reliability to the final interconnect system. And because Glenair has also developed our own line of in-house tooling and testing equipment, we are experts at delivering 100% inspected and tested assemblies—first time and every time.

 
120-100
120-100
Series 74 Helical Convoluted Tubing (MIL-T-81914) Natural or Black PFA, FEP, PTFE, Tefzel® (ETFE) or PEEK Type A - Tubing Only - No Braid
 
120-103
120-103
Series 74 Helical Convoluted Tubing (MIL-T-81914) Natural or Black PFA, FEP, PTFE, Tefzel® (ETFE) or PEEK Type B - With External Black Dacron® Braid
 
189-014
189-014
Backshell for PEEK Convoluted Tubing to be used with MIL-PRF-28876 Fiber Optic Connectors
 
189-038
189-038
Composite Connector Backshell Adapter for Helical Convoluted Tubing to be used with MIL-DTL-38999 Series III & IV Fiber Optic Connectors
 
189-039
189-039
Composite Connector Backshell Adapter for MIL-PRF-28876 Fiber Optic Connectors Straight, 45° and 90°
 
712-416
712-416 PEEK Only
Composite Straight Backshell Adapter for MIL-DTL-38999 Series lll and IV Fiber Optic Connectors
 
189M052
189 M* 052
Convoluted Tubing Backshell for Series 80 "Mighty Mouse" Fiber Optic Connectors

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.