|
< Return to Tactical Fiber Optic Interconnect Solutions Product
Selection Guide
Sealed Expanded Beam Technology Eliminates Data Loss From Environmental Contaminants, Rough Handling and Repetitive Mating Cycles
Rapid "Daisy-Chaining" of Tactical Fiber Cables STRATOS Lightwave™ technology achieves superior optical performance due to the company's expertise in the laser shaping of the critical optical lens componentry. In addition, the STRATOS sealed optical alignment system provides superior protection from water, mud, dust, oil and other contaminants. Glenair is pleased to offer the complete range of STRATOS Lightwave™ expanded beam fiber optic technologies as the latest addition to our full-spectrum line of fiber optic interconnect solutions. Combined with our mil-qualified MIL-PRF-29504 termini and MIL-DTL-38999 type fiber optic connectors, Glenair now provides an industry-leading range of tactical fiber optic interconnect systems.
Individual Component Parts Can Be Purchased Only After Meeting Glenair Qualification Process. Consult Factory For Details. |
|
185-001 (02 Wall
Mounting)
Expanded Beam Fiber Optic Receptacle Connector D38999 Style Shell Size 13 |
|
|
185-001 (06 Plug
Assembly)
Expanded Beam Fiber Optic Receptacle Connector D38999 Style Shell Size 13 |
|
|
185-001 (08 Jam Nut)
Expanded Beam Fiber Optic Threaded Coupling Jam Nut Receptacle Connector D38999 Style Shell Size 13 |
|
|
185-900 (02 Flange
Mount)
Expanded Beam Fiber Optic Bulkhead Connector 900 Series |
|
|
185-900 (06 Plug)
Expanded Beam Fiber Optic Bulkhead Connector 900 Series |
|
|
185-900 (07 Jam
Nut)
Expanded Beam Fiber Optic Bulkhead Connector 900 Series |
|
|
185-960 (07 Jam
Nut)
Expanded Beam Fiber Optic Bulkhead Connector 960 Series |
|
|
185-960 (02 Flange
Mount)
Expanded Beam Fiber Optic 90° Bulkhead Connector 960 Series |
|
|
185-960 (06 Plug)
Expanded Beam Fiber Optic Connector 960 Series |
|
|
185-HMA (02 Flange
Mount)
Expanded Beam Fiber Optic Connector HMA Series |
|
|
185-HMA (06 Plug)
Expanded Beam Fiber Optic Connector HMA Series |
|
|
185-HMA (07 Jam
Nut) Expanded Beam Fiber Optic Connector HMA Series |
|
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |