GFOCA 4 Channel Fiber Optic Connection System

< Return to Tactical Fiber Optic Interconnect Solutions Product Selection Guide

Glenair GFOCA: The Ultimate Harsh Environment, Field Deployable Fiber Optic Connection System

GFOCA Fiber Optic Connection System

MIL-PRF-83526 Compliant Fiber Optic Connector System
Most commonly used by the army for long-run battlefield communications, the GFOCA Connection System is also well suited to dockside naval communications, down-hole drilling and other harsh environment applications. The hermaphroditic system utilizes low insertion loss butt-joint termini and a ruggedized coupling mechanism for reliable, repeatable mating. The GFOCA Fiber Optic Spool genderless mating system is rated to 1000-2000 cycles depending on fiber media selection.

Field Deployable Tactical GFOCA Fiber Optic Spool
Ergonomic, lightweight reel stand with up to two kilometers of cable and your choice of hermaphroditic connectors. Consult factory for ordering infomation.

 
181-050 181-050
M29504/16 Style GFOCA Genderless Terminus for Use with M83526/16/17 Style Hermaphroditic Connectors
 
180-116 180-116
M83526/16 Style GFOCA Plug Connector 4 Channel Hermaphroditic with Optional Dust Cover
 
180-117 180-117
M83526/17 Style GFOCA Hermaphroditic Fiber Optic Jam Nut Mount Receptacle Connector 4 Channel with Optional Dust Cover

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.