Next Generation (NGCON) Fiber Optic Connection System

< Return to Tactical Fiber Optic Interconnect Solutions Product Selection Guide

Genderless Contacts, Precision Optics, and High-Density Packaging: The Next-Generation in Tactical Fiber Optics is Just Around the Corner

Next Generation (NGCON) Fiber Optic Connection System

Emerging NGCON Connector is Designed to Become the New Standard for Military Fiber Optic Interconnect Applications
The Glenair Next Generation (NGCON) Connector System combines proven technology from standard 28876 and 38999 designs with new innovations including rear-release genderless contacts and high-density packaging. Glenair is an active member of the NGCON design consortium which is developing high-performance fiber optic interconnect solutions for air, sea and space military applications. The Glenair NGCON Connector System will be qualified to the yet to be released NGCON specification.

 
181-043 181-043
Rear Release Genderless Terminus for Next Generation (NGCON) Fiber Optic Connectors
 
180-118-02 180-118 (02 Wall-Mounting)
Next Generation (NGCON) Fiber Optic SS15 Receptacle Connector
 
180-118-06 180-118 (06 Plug Assembly)
Next Generation (NGCON) Fiber Optic SS15 Receptacle Connector

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.