GHD Glenair High Density Fiber Optic Connector System

< Return to Tactical Fiber Optic Interconnect Solutions Product Selection Guide

Glenair High Density F/O Connector System:
Same Optical and Environmental Performance as D38999, at Just 1/2 The Size

GHD Glenair High
Density Fiber Optic Connector System

High Density, Front Release Design
The Glenair High Density Fiber Optic Connector System is designed for applications that require reduced size and weight as well as outstanding optical and environmental performance. The System offers insertion loss values less than .5dB (typical loss for Glenair termini is .3 dB). Dense cavity spacing is acheived with an innovative Front Release terminus design and accomodation for M85045/16 cable.

Glenair High Density Versus M28876
Connector Shell Size 11 13 15 23
M28876 Cavity Count 2 4 6/8 18/31
GHD Cavity Count 4 6 16 52
Glenair High Density Versus D38999
Connector Shell Size 11 13 15 17 19 21 23 25
D38999 Cavity Count 2 4 5 8 11 16 21 29/37
GHD Cavity Count 4 6 16 22 30 40 52 70
180-122 Insert Arrangements, Materials and Finishes
180-122 Panel Cut-Out and Panel Mounting Holes
 
181-041 181-041
18 AWG Front Release
High Density Fiber Optic Pin Terminus
 
181-047 181-047
18 AWG Front Release
High Density Fiber Optic Keyed Pin Terminus
 
180-122-05 180-122 (05)
18 AWG High Density Front Release
MIL-DTL-38999 Style
Fiber Optic In-Line Receptacle Connector
Insert Arrangements and Finish Table
Panel Cut-Out and Panel Mounting Holes
 
180-122-06 180-122 (06)
18 AWG High Density Front Release
MIL-DTL-38999 Style Fiber Optic Plug Connector with Alignment Sleeve Retainer
Insert Arrangements and Finish Table
Panel Cut-Out and Panel Mounting Holes
 
180-122-H7 180-122 (H7)
18 AWG High Density Front Release
MIL-DTL-38999 Style Fiber Optic Receptacle Connector Square Flange Wall-Mount with Round Holes
Insert Arrangements and Finish Table
Panel Cut-Out and Panel Mounting Holes
 
180-122-S7 180-122 (S7)
18 AWG High Density Front Release
MIL-DTL-38999 Style Fiber Optic Receptacle Connector Square Flange Wall-Mount with Slotted Holes
Insert Arrangements and Finish Table
Panel Cut-Out and Panel Mounting Holes
 
180-122-08 180-122 (08)
18 AWG High Density Front Release
MIL-DTL-38999 Style Fiber Optic Receptacle Connector Jam Nut Mount
Insert Arrangements and Finish Table
Panel Cut-Out and Panel Mounting Holes

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.