|
< Return to Tactical Fiber Optic Interconnect Solutions Product
Selection Guide
The Glenair Family of Qualified MIL-PRF-29504 Fiber Optic Termini and Composite MIL-DTL-38999 Type Connectors Provide Precise Optical Performance
Better Ferrule Design Translates to Better Optical Performance Two Versions: MIL-PRF-29504 QPL'd Termini and Our New Front Release Contact |
|
181-001 and -002 Termini Abbreviated Termination
Procedure 180-091 Insert Arrangements and Finish Table 180-091 Panel Cut-Out and Panel Mounting Holes |
![]() |
181-001
Size 16 Fiber Optic Socket Terminus MIL-PRF-29504/5 Termination Procedure |
![]() |
181-002
Size 16 Fiber Optic Pin Terminus MIL-PRF-29504/5 Termination Procedure |
![]() |
181-048
Size 16 Fiber Optic Dummy Pin Terminus MIL-PRF-29504/4 & 29504/5 Style |
![]() |
180-091 (05 In-Line)
Advanced Fiber Optic Receptacle Connector MIL-DTL-38999 Series III Style Insert Arrangements and Finish Table Panel Cut-Out and Panel Mounting Holes |
![]() |
180-091 (06 Plug)
Advanced Fiber Optic Plug Connector MIL-DTL-38999 Series III Style Insert Arrangements and Finish Table Panel Cut-Out and Panel Mounting Holes |
![]() |
180-091 (08 Jam Nut
Mount)
Advanced Fiber Optic Receptacle Connector MIL-DTL-38999 Series III Style Insert Arrangements and Finish Table Panel Cut-Out and Panel Mounting Holes |
![]() |
180-091 (H7 Square Flange Wall
Mount)
Advanced Fiber Optic Receptacle Connector MIL-DTL-38999 Series III Style Insert Arrangements and Finish Table Panel Cut-Out and Panel Mounting Holes |
![]() |
180-091 (S7 Square Flange Wall
Mount)
Advanced Fiber Optic Receptacle Connector MIL-DTL-38999 Series III Style with Slotted Holes Insert Arrangements and Finish Table Panel Cut-Out and Panel Mounting Holes |
![]() |
180-091 (T7 Square Flange Wall
Mount)
Advanced Fiber Optic Receptacle Connector MIL-DTL-38999 Series III Style with Tapped Holes Insert Arrangements and Finish Table Panel Cut-Out and Panel Mounting Holes |
180-071 (-3 Wall Mount)
Single Channel Fiber Optic Receptacle Connector Environmental Resistant |
|
180-071 (-4 Jam Nut)
Single Channel Fiber Optic Receptacle Connector Environmental Resistant |
|
180-071 (-6 Plug)
Single Channel Fiber Optic Receptacle Connector Environmental Resistant |
|
![]() |
180-052
Special Fiber Optic Receptacle Connector for MIL-PRF-29504/5 Socket Terminus |
![]() |
180-053
Special Fiber Optic Plug Connector for MIL-PRF-29504/4 Socket Terminus |
![]() |
180-076
Fiber Optic Splice for MIL-PRF-29504/4 and 29504/5 Termini |
![]() |
FO1000
Glenair ASAP Fiber Optic Cable Sets Rugged Overmolded Polyurethane D38999 Series III to D38999 Series III |
![]() |
FO1001
Glenair ASAP Fiber Optic Cable Sets Plastic and Metal-Core Conduit Assembly D38999 Series III to D38999 Series III |
![]() |
FO1002
Glenair ASAP Fiber Optic Cable Sets Field Repairable Banding Backshell Assembly D38999 Series III to D38999 Series III |
![]() |
FO1003
Glenair ASAP Fiber Optic Cable Sets Inside-the-Box Receptacle/Pigtail Assembly D38999 Series III to ST, FC, SC, LC & SMA |
![]() |
FO1004
Glenair ASAP Fiber Optic Cable Sets Inside-the-Box Receptacle/Pigtail Assembly with FiberCon® Backshell D38999 Series III to ST, FC, SC, LC & SMA |
![]() |
FO1005
Glenair ASAP Fiber Optic Cable Sets Inside-the-Box Receptacle/Pigtail Assembly with Low-Profile Backshell and Conduit D38999 Series III to ST, FC, SC, LC & SMA |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |