The use of fiber optics in shipboard and ship-to-shore data transmissions is growing rapidly, and the tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Glenair's qualified offering—including QPL’d MIL-PRF-29504/14 and /15 termini and the broad range of connectors, backshells, and dust cap accessories—delivers all the necessary performance from precise optical alignment to environmental protection and corrosion resistance. Glenair MIL-PRF-28876 QPL connectors and termini are ready for deployment in shipboard, surface and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. They are specifically geared for upgrade and retrofit applications where extending system life-cycles and reducing cost of ownership are principal requirements. For more information, or for product samples, please consult the factory
Qualified military specification slash sheets covered in this catalog include the following:
- M22520/34 and /35
- M28876/1, /2, /3, /4, /6, /7, /8, /9, /10, /11, /12, /13, /14 and /15
- M28840/1 through /30
- M29504/3, M29504/14 and /15
- M39029/83 and /84
- M81969/33 and /34
Glenair, Delphi and M28876 Cross-Reference Part Number Search
Enter a complete (or partial) Glenair, Delphi or M28876 part number to quickly and easily find the cross-reference equivalent. For example, enter M28876/2A13P2 and click 'Find'.
Related Catalogs
MIL-PRF-28876 QPL and MIL-PRF-28840 QPL
U.S. Navy Approved Connectors and Accessories [ 5.3 MB pdf ]
![]() |
M29504 Fiber Optic Termini and Tools for MIL-PRF-28876 ConnectorsSection B |
![]() |
MIL-PRF-28876 QPL Fiber Optic Connectors and AccessoriesSection C |