QPL and Commercial High Performance Fiber Optic Termini

Section C

QPL and Commercial High Performance Fiber Optic Termini

Industry Leading Fiber Optic Technology

Glenair Fiber Optic connection systems are well known throughout the aerospace and tactical military applications arena. Our fiber optic contacts are universally recognized to provide consistent performance with extremely low dB loss. We are the supplier of choice for some of the world’s most advanced fiber optic systems, including the revolutionary F-35 Joint Strike Fighter.

Glenair offers the industry’s widest range of contacts for both Mil-Spec and proprietary fiber optic connection systems. These highly-available contact termini are guaranteed to deliver outstanding interconnection compatibility. Glenair manufactures fiber optic termini for every popular Mil-Spec and commercial high-performance interconnection system, including the multi-channel MIL-DTL-38999 Series III. Our fiber optic termini deliver optimal performance in both our own connectors as well as those produced by other manufacturers. In fact, our MIL-PRF-29504 qualified fiber optic termini are often selected as much for their outstanding interconnection compatibility as for their ability to boost the optical performance of third party connectors.

Product Selection Guide
M29504/5, 181-001

M29504/5, 181-001

Size 16 MIL-DTL-38999 Type Fiber Optic Socket Terminus
M29504/4, 181-002

M29504/4, 181-002

Size 16 MIL-DTL-38999 Type Fiber Optic Pin Terminus
181-035

181-035

Large Core Optical Fiber Socket Terminus
MIL-DTL-38999 Type
181-036

181-036

Large Core Optical Fiber Pin Terminus
MIL-DTL-38999 Type
181-052

181-052

Size 16 Fiber Optic Jewel Pin Terminus
MIL-DTL-38999 Type
181-053

181-053

Size 16 Fiber Optic Jewel Socket Terminus MIL-DTL-38999 Type
181-048

181-048

Size 16 Fiber Optic Sealing Plug For use with MIL-DTL-38999 Series III Type Connectors
181-065

181-065

Size 20 Pin Terminus
MIL-DTL-38999 Type
181-066

181-066

Size 20 Socket Terminus
MIL-DTL-38999 Type
181-039

181-039

M29504/14
Size 16 MIL-PRF-28876 Type Fiber Optic Pin Terminus
181-040

181-040

M29504/15
Size 16 Fiber Optic Socket Terminus
For MIL-PRF-28876 Connectors
181-057

181-057

Size 16 Fiber Optic Pin Terminus
For Series 80 Mighty Mouse
181-075

181-075

Size 16 Fiber Optic Socket Terminus
For Series 80 Mighty Mouse
181-011

181-011

COTS Fiber Optic Socket Terminus
Size 16 Front Release
181-012

181-012

COTS Fiber Optic Pin Terminus
Size 16 Front Release
181-076

181-076

Genderless Terminus
For ARINC 801 Connectors
187-079

187-079

Size 16 M29504/6 Type Pin Terminus
For ARINC 600 and 404 Connectors
187-080

187-080

Size 16 M29504/7 Type Socket Terminus
For ARINC 600 and 404 Connectors
181-056

181-056

GHD • Glenair High Density
Fiber Optic Genderless Terminus
Size 18 Non-Keyed Terminus
181-047

181-047

GHD • Glenair High Density
Fiber Optic Genderless Terminus
Size 18 Keyed Terminus for APC Polish
181-058

181-058

GHD • Glenair High Density
Size 18 Dummy Terminus
181-051

181-051

M29504/3-4038
MIL-PRF-28876 Type Size 16 Dummy Terminus
181-050

181-050

M29504/16 Type
Genderless GFOCA Fiber Optic Terminus
181-059

181-059

GFOCA Fiber Optic Dummy Terminus
181-043

181-043

MIL-PRF-29504/18 Type
NGCON Fiber Optic Terminus
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved