Section B
From Coax...
Shielded coaxial contacts have a special role in the interconnect system and are designed for use in a wide range of military and aerospace connectors that service analog radio frequency or microwave applications. Most Glenair cylindrical connectors, including our D38999 type, can accommodate shielded contacts. Rectangular connector packages, such as our high-performance HiPer-D are also ideally suited for these shielded contacts.
...to Twinax and Quadrax
High-speed differential impedance contacts, such as those used in advanced digital communications applications, are another key specialty at Glenair. Our Twinax and Quadrax contacts are exactingly engineered and manufactured using the best available materials and manufacturing processes. Conductive elements are gold-plated copper alloy. Dielectrics are highperformance fluorocarbon. When applicable, our shielded contacts are approved to SAE AS39029.
- High Performance Shielded Contacts - General Information
- High Performance Shielded Contacts - Cross Reference
- AI85014 - Twinax Socket Contact - Assembly Instructions
- AI85015 - Twinax Pin Contact - Assembly Instructions
Related Catalog
Product Selection Guide![]() |
853-015Size #12 Diferential Twinax Socket Contact for use with Mighty Mouse and Series 79 Micro-Crimp |
![]() |
853-016Size #12 Diferential Twinax Pin Contact for use with Mighty Mouse and Series 79 Micro-Crimp |
![]() |
M39029/27, 852-001Size 12 Coaxial Socket |
![]() |
M39029/28, 852-002Size 12 Coaxial Pin |
![]() |
M39029/75, 852-003Size 12 Coaxial Socket |
![]() |
M39029/102, 852-004Size 12 Coaxial Pin |
![]() |
M39029/103, 852-005Size 12 Coaxial Socket |
![]() |
M39029/59, 852-006Size 8 Coaxial Socket |
![]() |
M39029/60, 852-007Size 8 Coaxial Pin |
![]() |
M39029/76, 852-008Size 16 Coaxial Pin |
![]() |
M39029/77, 852-009Size 16 Coaxial Socket |
![]() |
M39029/78, 852-010Size 16 Coaxial Socket |
![]() |
M39029/90, 853-001Size 8 Concentric Twinax Pin |
![]() |
M39029/91, 853-002Size 8 Concentric Twinax Socket |
![]() |
M39029/113, 853-003Size 8 Concentric Twinax Pin |
![]() |
M39029/114, 853-004Size 8 Concentric Twinax Socket |
![]() |
854-001Crimp Quadrax Pin ContactMIL-DTL-38999 Series III Type |
![]() |
854-002Crimp Quadrax Socket ContactMIL-DTL-38999 Series III Type |