The Glenair Field Installable and Repairable Shipboard Termination (FIRST) Conduit System consists of easily installed, two-piece conduit fittings and Glenair's Series 75 metal core conduit (750-145 and 750-147).
The FIRST* System provides optimized shielding, extreme environment sealing, and corrosion protection. The self-locking coupling system, with its front swivel and rear coupling nut wave-form spring, ensures continued protection even under conditions of severe shock, vibration and cable torque.
No other system on the market is easier to install or repair, and no special tools are required. Installation time is greatly reduced, and service life is increased. Body configurations are available in straight, 45° and 90°. The selection of end-fittings and adapters support all military standard connectors, bulkhead feed-throughs, branching hardware, pipe threads and stuffing tubes.
Conduit Systems IntroductionSeries 75 Metal-Core Conduit (750-145 & 750-147)
- General Information
- Testing
- Entraco Cross Reference**
- 750-145 EMI/RFI Shielded (Black Neoprene Jacketed)
- 750-147 EMI/RFI Shielded (Grey Neoprene Jacketed)
Products that Mate with Series 75 Metal-Core Conduit (750-145 & 750-147)
- 712-460 Swivel Adapter
- 712-461 Swivel Pipe Thread Fitting
- 712-462 Swivel Stuffing Tube Fitting
- 712-464 Swivel Adapter Connector Fitting
- 710-498 Bulkhead Feed-Thru Adapter
- 710-702 Bulkhead Feed-Thru Adapter Reducer
- 717-148 Special Purpose Reducer Stuffing Adapter
FIRST = Field Installable and Repairable Shipboard Termination
**ENTRACO is a trademark of Icore Int'l, Inc., a part of Smiths Industries