|
Glenair offers Series 72 Annular Convoluted Tubing unshielded, or with a variety of braids to meet various electromagnetic shielding requirements. Type A is provided unshielded, Types B through F define standard combinations of braided materials. Other combinations can be provided upon request. Glenair Series 72 Convoluted Tubing can be successfully utilized in high nuclear radiation applications. The Kynar®tubing provides excellent resistance to high levels of gamma radiation. Upon exposure to 1,000 megarads (Gamma radiation, Co60), at 50°C (122°F), and high vacuum (10-6 Torr), the original tensile strength is essentially retained. The radiation stability of Kynar®, combined with its chemical resistance, has resulted in successful use in plutonium reclamation plants. Conduit Selection Guide User-Installable Fittings - General Information User-Installable Fittings - Installation Procedures |
| Product Selection Guide | |
![]() | 120-001
Annular Convoluted Tubing Thermally Stabilized Kynar®, Type A (Kynar®Tubing) |
![]() | 121-001
Annular Convoluted Tubing Thermally Stabilized Kynar®, Type B (Kynar®Tubing, with Internal Tin/Copper Braid) |
![]() | 121-003
Annular Convoluted Tubing Thermally Stabilized Kynar®, Type C (Kynar®Tubing, External Tin/Copper Braid) |
![]() | 121-007
Annular Convoluted Tubing Thermally Stabilized Kynar®, Type D (Kynar®Tubing, Tin/Copper Braid, Jacket) |
![]() | 121-014
Annular Convoluted Tubing Thermally Stabilized Kynar®, Type E (Kynar®Tubing, Two External Tin/Copper Braids) |
![]() | 121-015
Annular Convoluted Tubing Thermally Stabilized Kynar®, Type F (Kynar®Tubing, Two External Tin/Copper Braids, and Jacket) |
![]() | 710-002
User-Installable Connector Fittings, Non-Enviromental, Type A (Kynar®Tubing), For Connectors (A, D, F, H, or L) |
![]() | 710-004
User-Installable Connector Fittings, Non-Enviromental, Type A (Kynar®Tubing), For Connectors (C, D, E, J, or K) |
![]() | 710-017
Non-Environmental Bulkhead Fitting, Type A (Kynar®Tubing) |
![]() | 710-188
Non-Environmental User-Installable Transition Fitting, Type A (Kynar®Tubing) |