Pre-Terminated Assemblies

Glenair provides Series 72 & 74 convoluted tubing and Series 75 flexible metal-core conduit in complete pre-terminated assemblies for connector-to-connector and connector-toadapter or transition applications. All braided shields together with the conduit are securely and permanently attached to the fittings with considerably less than one milliohm dc resistance across the termination. Consult your local Glenair representative or the Glenair factory for special applications.

Glenair offers hundreds of fitting design options not presented in this catalog. Consult the factory for other specific end fittings or adapters you may require.

Product Selection Guide
750-100

750-100

For Adapter-To-Adapter Applications
Qwik Create
750-110

750-110

For Connector-To-Adapter Applications
Qwik Create
750-102

750-102

For Connector-To-Connector Applications
Qwik Create
750-106

750-106

Use With Adapters M28840/5 M28840/25 M28840/27 M28840/30
Qwik Create
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved