EMI/RFI Braided Shielding and Tubular Screening for Cable Assemblies

Sleeving

The World’s Most Innovative Line of Metal, Composite, Fabric and Microfilament Tubular Braiding Solutions for Electromagnetic Interference Shielding in Interconnect Cable Assemblies

Glenair's in-house braiding production capacity is truly impressive. More than 50 braiders, ranging from 16 to 96 carriers, provide the capability to produce large quantities of precise metal and non-metallic braid and expandable sleeving in tubular, tapered, and flat configurations in virtually any material and length to suit customer requirements. We are also able to supply direct over-braiding services for complex, multi-branch cable assemblies and harnesses.

Braiding materials used at Glenair include bare copper, tin-plated copper-covered steel, copper plated with tin, nickel or silver; bronze, stainless steel, copper-covered steel, aluminum, nylon, Dacron®, Nomex®, Kevlar® and monofilament Peek, Teflon®, Ryton®, Halar®, and polyester. Glenair's newest addition to our braid products is the extremely lightweight AmberStrand® composite thermoplastic EMI/RFI braiding shielding. Plus, we now offer an additional microfilament braiding solution made of stainless steel, called ArmorLite™ that is both extremely lightweight and high-temperature resistant. Please click through to the AmberStrand and ArmorLite pages for complete information.

QwikConnect Newsletter, July 2011

Product Selection Guide
ArmorLite™ Micro-Filament Stainless Steel Braid

ArmorLite™ Lightweight Microfilament Stainless Steel EMI/RFI Braid

High-Temperature tolerant ArmorLite™ reduces weight in shielded interconnect cables.
AmberStrand® Composite Metal-Clad Light Weight EMI/RFI Braided Shielding

AmberStrand® Composite Metal-Clad Light Weight EMI/RFI Braided Shielding

Aircraft All-Up Weight (AUW) has Met its Match: ArmorLite Micro-Filament Stainless Steel Braid Saves Pounds Compared to Standard QQB-A-A-59569 EMI/RFI Shielding
ArmorLite™ Micro-Filament Stainless Steel Braid

103-051

100% ArmorLite™ Nickel-Clad Stainless Steel Microfilament Braid for EMI Shielding Applications. For complete information, please see the ArmorLite™ EMI/RFI Braided Stainless Steel Microfilament Shielding product page.
103-026

103-026

100% AmberStrand® Composite Braid for EMI Shielding Applications. For complete information, please see the AmberStrand® Composite Metal-Clad Light Weight EMI/RFI Braided Shielding product page.
103-027

103-027

75% / 25% AmberStrand® Composite / NiCu Braid for EMI Shielding Applications. For complete information, please see the AmberStrand® Composite Metal-Clad Light Weight EMI/RFI Braided Shielding product page.
100-001

100-001

Tubular Metal Braid QQ-B-575B ASTM B33 Tin Coated Copper for Series 72 & 74 Tubing and Series 75 Conduit
Qwik Create
100-002

100-002

Tubular Single Layer Braid Silver/Copper
Qwik Create
100-003

100-003

Tubular Metal Braid ASTM B355 Class 7 OFHC Nickel Plated Copper for Series 72 & 74 Tubing and Series 75 Conduit
Qwik Create
100-041

100-041

Tapered Tubular Metal Braid Nickel/Copper, Silver/Copper or Tin/Copper for Series 72 & 74 Tubing and Series 75 Conduit
Qwik Create
102-001

102-001

Expandable Fabric Tubular Braided Sleeving for Series 72 & 74 Tubing and Series 75 Conduit
Qwik Create
102-051

102-051

PEEK Tubular Braid (Black) for Series 72 & 74 Tubing and Series 75 Conduit
Qwik Create
102-061

102-061

Teflon Tubular Braid for Series 72 & 74 Tubing and Series 75 Conduit
Qwik Create
102-071

102-071

Kevlar Tubular Braid for Series 72 & 74 Tubing and Series 75 Conduit
Qwik Create
102-072

102-072

Nylon Tubular Braid (Black) for Series 72 & 74 Tubing and Series 75 Conduit
Qwik Create
102-073

102-073

Dacron Tubular Braid (Black) for Series 72 & 74 Tubing and Series 75 Conduit
Qwik Create
103-013

103-013

Nomex Tubular Braid for Series 72 & 74 Tubing and Series 75 Conduit
Qwik Create
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved