Innovative Wire Protection Solutions: Shielded and Jacketed

Composite Convoluted Tubing Systems

Convoluted Tubing Wire Protection Systems: Where Flexibility and Field Repairability Meet

Advanced EMI Shielded Wire Protection Systems for Shipboard, Aerospace, Electric Vehicle and Heavy Equipment Applications

Glenair's Series 74 Helical Convoluted Tubing Systems provide outstanding wire circuit and cable protection for applications that require advanced durability and flexibility compared to standard jacketed cables. The series 74 system features a broad selection of transition fittings and adapters for easy routing and incorporation of industry-standard connectors. Our PEEK™ and Teflon® polymers result in extremely rugged, lightweight enclosures for wiring systems deployed in harsh environment applications. Turnkey wired assemblies can be equipped with a broad range of fittings, jacketing and screening materials.

Product Selection Guide
120-100

120-100

Series 74 Helical Convoluted Tubing (AMS-T-81914) Type A: Convoluted Tubing Only
120-103

120-103

Series 74 Helical Convoluted Tubing (AMS-T-81914) Type B: Convoluted Tubing with Black Dacron® Braid
121-100

121-100

Series 74 Helical Convoluted Tubing (AMS-T-81914) Type C: Convoluted Tubing with External Shield and Jacket
121-101

121-101

Series 74 Helical Convoluted Tubing (AMS-T-81914) Type D: Convoluted Tubing with Single External Shield
121-102

121-102

Series 74 Helical Convoluted Tubing (AMS-T-81914) Type E: Convoluted Tubing with Two External Shields
121-103

121-103

Series 74 Helical Convoluted Tubing (AMS-T-81914) Type F: Convoluted Tubing with Jacket and Two Shields
123-100

123-100

Series 74 Helical Convoluted Tubing (AMS-T-81914) Type G: Convoluted Tubing with Jacket
377-041

377-041

Composite Fiber-Optic Conduit Backshell Self-Locking Rotatable Coupling
710-318

710-318

Composite Split Junction Fitting "T" Configuration
710-319

710-319

Composite Split Junction Fitting "Y" Configuration
710-320

710-320

Composite Split Junction Fitting Straight with 45° Branch Configuration
710-321

710-321

Composite Split Junction Fitting Plus ("+") Configuration
712S269

712S269

Composite Shrink Boot Conduit Fitting For Glenair Series 74 Helical Convoluted Tubing
712S270

712S270

Composite EMI/RFI Single Shield Termination Conduit Fitting For Glenair Series 74 Helical Convoluted Tubing
712S271

712S271

Composite Dual EMI/RFI Shield Termination Conduit Fitting For Glenair Series 74 Helical Convoluted Tubing
712-419

712-419

Composite Conduit-to-Connector Adapter Straight, 45° and 90° For Glenair Series 74 Helical Convoluted Tubing
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved